Product Family | ENCL |
---|
voltage | 230 V AC |
---|---|
Current | 108 A |
Current | 120 V AC |
Current | 350 VA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
3D Mechanical Drawing (PDF) | Download (PDF) |
Drawings |
---|
3D Mechanical Drawing (PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | 2D Wiring Schematic (PDF) | -- |
General | Technical Document | 150-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | ENCL |
---|
voltage | 230 V AC |
---|---|
Current | 108 A |
Current | 120 V AC |
Current | 350 VA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 8 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
3D Mechanical Drawing (PDF) | Download (PDF) |
Drawings |
---|
3D Mechanical Drawing (PDF) Download (PDF) |
Documents
Product Cutsheet
General
-- |
2D Wiring Schematic (PDF)
General
-- |
Technical Document
General
150-TD010 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | 2D Wiring Schematic (PDF) | -- |
General | Technical Document | 150-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.