SMC-3 251A Smart Motor Controller
| Unique Product Identifier |
150-c251nbd
|
|---|---|
| UPC |
662074692903
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Korea (Republic of)
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Sub Brand |
SMC-3
|
|---|
| With display |
False
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated operating voltage Ue |
200 V
|
| Rated control supply voltage at AC 50 Hz |
100 V
|
| Rated control supply voltage at AC 60 Hz |
100 V
|
| Fan power rating |
40 VA
|
| Overload current |
84 A
|
| Controller type |
SMC-3
|
| DV/DT protection |
1000V/µs for power circuit
|
| Repetitive peak voltage |
1400V per UL/CSA/NEMA for power circuit
|
| Operating frequency |
50/60 Hz per UL/CSA/NEMA for power circuit
|
| Line connected motor power, max |
95...132 kW @ 380/400/415V AC @ 50Hz, 3-phase
|
| Delta connected motor power, max |
250 kW @ 380/400/415V AC @ 50Hz, 3-phase
|
| Overvoltage category |
III per IEC for side mount auxiliary contacts
|
| Rated impulse voltage |
6 kV for power circuit
|
| Dielectric withstand |
2500V AC per IEC for power circuit
|
| Line connected motor current |
84...251A @ 380/400/415/460V AC, 3-phase
|
| Delta connected motor current |
145...435A @ 380/400/415/460V AC, 3-phase
|
| Insulation voltage |
Rated 600V AC per UL/CSA/NEMA for power circuit
|
| Rated operational voltage |
250V AC/30V DC per UL/CSA/NEMA for Side mount auxiliary contacts
|
| Rated control power during start with fan |
200mA @ 120V AC/120mA @ 240V AC, 600mA @ 24V AC/DC
|
| Input OFF-state current |
<10 mA, <12 mA @ input OFF-state voltage (IN1, IN2) for control circuit
|
| Short-circuit protection device list |
Non-time delay Thermal magnetic circuit breaker High capacity time delay class CC/J/L
|
| Number of contacts |
TB-97, -98 (OVLD/Fault): 1 for auxiliary contacts
|
| High capacity available fault current, max |
70kA @ 600V, maximum current 800 A time delay Class J or Class L fuse for inside delta connected motors
|
| Type of current |
TB-97, -98 (OVLD/Fault): AC/DC for auxiliary contacts
|
| Conventional thermal current (Ith) |
TB-97, -98 (OVLD/Fault): 1 A for auxiliary contacts
|
| Type of control circuit |
TB-97, -98 (OVLD/Fault): Electromagnetic relay for auxiliary contacts
|
| Type of contacts |
TB-97, -98 (OVLD/Fault): Normally Open (N.O.) for auxiliary contacts
|
| Utilization category |
TB-23, -24 (normal/up-to-speed), TB-33, -34 (normal/up-to-speed): C300/R150 per UL/CSA/NEMA for Side mount auxiliary contacts
|
| Rated operational current, max |
TB-97, -98 (OVLD/Fault): 0.6A @ 120V AC and 0.3A @ 240V AC for auxiliary contacts
|
| Standard controller feature |
Soft stop
|
| Standard available fault current, max |
18 kA @ maximum standard fuse 700 A for line device opsal current rating
|
| Integrated motor overload protection |
True
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Selectable overload trip class |
Trip Class 10, 15, or 20
|
| Selectable start times |
2, 5, 10, 15, 20, 25, or 30 s
|
| Input OFF-state voltage (IN1, IN2), max |
40V AC @ 17V DC/12V AC for control circuit
|
| Selectable current limit |
150%, 250%, 350%, and 450% of full load current
|
| Input ON-state voltage, during start (IN1, IN2) |
85V AC @ 19.2V DC/19.2V AC minimum for control circuit
|
| Input ON-state current (IN1, IN2) |
9.8mA @ 120V AC/19.6mA @ 240V AC for control circuit, 7.3mA @ 24V AC/DC for control circuit
|
| Degree of protection (IP) |
IP2X
|
|---|---|
| Weight |
30.4 kg
|
| Shock |
Opsal: 15 G
|
| Width |
225 mm (8.86 in)
|
| Depth |
265.3 mm (10.45 in)
|
| Height |
560 mm (22.05 in)
|
| Cable size |
0.2...2.5 mm2 (24...14 AWG) for control terminals
|
| Vibration |
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
|
| Make |
TB-97, -98 (OVLD/Fault): 432VA for auxiliary contacts
|
| Break |
TB-97, -98 (OVLD/Fault): 72VA for auxiliary contacts
|
| Tightening torque |
0.45...0.9 Nm (4.0...8.0 in-lb) for control terminals
|
| Internal bypass |
True
|
| Function |
Single direction
|
| Selectable kick start - 450% FLA |
0, 0.5, 1.0, or 1.5 s
|
| Selectable initial torque |
15%, 25%, 35%, and 65% of locked rotor torque
|
| Selectable soft stop |
Off, 100%, 200%, or 300% of the start time setting when wired
|
| Steady state heat dissipation |
147 W
|
|---|---|
| Storage and transportation temperature |
-25 °C
|
| Rated surrounding temperature range without derating |
-5 °C
|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
Open: -5 to 50 °C (23 to 122 °F)
|
| EMC emission levels |
Radiated emission: Class A per IEC
|
| EMC immunity levels |
Surge transient: per EN/IEC 60947-4-2 per IEC
|
| Altitude |
2000 m
|
| Pollution degree |
2
|
| Mounting hole size |
11.5 mm
|
|---|---|
| Number of poles |
Equipment is designed for 3-phase only for power circuit
|
| Power pole holes |
Two M10 x 1.5 diam holes per power pole for load power terminals
|
| Enclosure |
Open type
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Circuit Protection Device And SCCR Tables | -- |
| Dimension Sheet (Catalog) | -- |
| Product Cutsheet | -- |
| OL Trip Curves and Starts per Hour Curves | -- |
| Specifications Sheet | -- |
| Wiring | -- |
| Dimension Sheet (PDF) | -- |
| Features and Modes of Operation | -- |
| Installation Instructions | Publication |
|---|---|
| 150-in030_-mu-e | 150-IN030 |
| Technical Data | Publication |
|---|---|
| 150-td009_-en-p | 150-TD009 |
- Eurasion Economic Community
- China CCC
- Australian RCM
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
150-c251nbd
|
|---|---|
| UPC |
662074692903
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Korea (Republic of)
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Sub Brand |
SMC-3
|
|---|
| With display |
False
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated operating voltage Ue |
200 V
|
| Rated control supply voltage at AC 50 Hz |
100 V
|
| Rated control supply voltage at AC 60 Hz |
100 V
|
| Fan power rating |
40 VA
|
| Overload current |
84 A
|
| Controller type |
SMC-3
|
| DV/DT protection |
1000V/µs for power circuit
|
| Repetitive peak voltage |
1400V per UL/CSA/NEMA for power circuit
|
| Operating frequency |
50/60 Hz per UL/CSA/NEMA for power circuit
|
| Line connected motor power, max |
95...132 kW @ 380/400/415V AC @ 50Hz, 3-phase
|
| Delta connected motor power, max |
250 kW @ 380/400/415V AC @ 50Hz, 3-phase
|
| Overvoltage category |
III per IEC for side mount auxiliary contacts
|
| Rated impulse voltage |
6 kV for power circuit
|
| Dielectric withstand |
2500V AC per IEC for power circuit
|
| Line connected motor current |
84...251A @ 380/400/415/460V AC, 3-phase
|
| Delta connected motor current |
145...435A @ 380/400/415/460V AC, 3-phase
|
| Insulation voltage |
Rated 600V AC per UL/CSA/NEMA for power circuit
|
| Rated operational voltage |
250V AC/30V DC per UL/CSA/NEMA for Side mount auxiliary contacts
|
| Rated control power during start with fan |
200mA @ 120V AC/120mA @ 240V AC, 600mA @ 24V AC/DC
|
| Input OFF-state current |
<10 mA, <12 mA @ input OFF-state voltage (IN1, IN2) for control circuit
|
| Short-circuit protection device list |
Non-time delay Thermal magnetic circuit breaker High capacity time delay class CC/J/L
|
| Number of contacts |
TB-97, -98 (OVLD/Fault): 1 for auxiliary contacts
|
| High capacity available fault current, max |
70kA @ 600V, maximum current 800 A time delay Class J or Class L fuse for inside delta connected motors
|
| Type of current |
TB-97, -98 (OVLD/Fault): AC/DC for auxiliary contacts
|
| Conventional thermal current (Ith) |
TB-97, -98 (OVLD/Fault): 1 A for auxiliary contacts
|
| Type of control circuit |
TB-97, -98 (OVLD/Fault): Electromagnetic relay for auxiliary contacts
|
| Type of contacts |
TB-97, -98 (OVLD/Fault): Normally Open (N.O.) for auxiliary contacts
|
| Utilization category |
TB-23, -24 (normal/up-to-speed), TB-33, -34 (normal/up-to-speed): C300/R150 per UL/CSA/NEMA for Side mount auxiliary contacts
|
| Rated operational current, max |
TB-97, -98 (OVLD/Fault): 0.6A @ 120V AC and 0.3A @ 240V AC for auxiliary contacts
|
| Standard controller feature |
Soft stop
|
| Standard available fault current, max |
18 kA @ maximum standard fuse 700 A for line device opsal current rating
|
| Integrated motor overload protection |
True
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Selectable overload trip class |
Trip Class 10, 15, or 20
|
| Selectable start times |
2, 5, 10, 15, 20, 25, or 30 s
|
| Input OFF-state voltage (IN1, IN2), max |
40V AC @ 17V DC/12V AC for control circuit
|
| Selectable current limit |
150%, 250%, 350%, and 450% of full load current
|
| Input ON-state voltage, during start (IN1, IN2) |
85V AC @ 19.2V DC/19.2V AC minimum for control circuit
|
| Input ON-state current (IN1, IN2) |
9.8mA @ 120V AC/19.6mA @ 240V AC for control circuit, 7.3mA @ 24V AC/DC for control circuit
|
| Degree of protection (IP) |
IP2X
|
|---|---|
| Weight |
30.4 kg
|
| Shock |
Opsal: 15 G
|
| Width |
225 mm (8.86 in)
|
| Depth |
265.3 mm (10.45 in)
|
| Height |
560 mm (22.05 in)
|
| Cable size |
0.2...2.5 mm2 (24...14 AWG) for control terminals
|
| Vibration |
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
|
| Make |
TB-97, -98 (OVLD/Fault): 432VA for auxiliary contacts
|
| Break |
TB-97, -98 (OVLD/Fault): 72VA for auxiliary contacts
|
| Tightening torque |
0.45...0.9 Nm (4.0...8.0 in-lb) for control terminals
|
| Internal bypass |
True
|
| Function |
Single direction
|
| Selectable kick start - 450% FLA |
0, 0.5, 1.0, or 1.5 s
|
| Selectable initial torque |
15%, 25%, 35%, and 65% of locked rotor torque
|
| Selectable soft stop |
Off, 100%, 200%, or 300% of the start time setting when wired
|
| Steady state heat dissipation |
147 W
|
|---|---|
| Storage and transportation temperature |
-25 °C
|
| Rated surrounding temperature range without derating |
-5 °C
|
| Humidity |
5...95% noncondensing
|
| Operating temperature |
Open: -5 to 50 °C (23 to 122 °F)
|
| EMC emission levels |
Radiated emission: Class A per IEC
|
| EMC immunity levels |
Surge transient: per EN/IEC 60947-4-2 per IEC
|
| Altitude |
2000 m
|
| Pollution degree |
2
|
| Mounting hole size |
11.5 mm
|
|---|---|
| Number of poles |
Equipment is designed for 3-phase only for power circuit
|
| Power pole holes |
Two M10 x 1.5 diam holes per power pole for load power terminals
|
| Enclosure |
Open type
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Circuit Protection Device And SCCR Tables
General
-- |
|
Dimension Sheet (Catalog)
General
-- |
|
Product Cutsheet
General
-- |
|
OL Trip Curves and Starts per Hour Curves
General
-- |
|
Specifications Sheet
General
-- |
|
Wiring
General
-- |
|
Dimension Sheet (PDF)
General
-- |
|
Features and Modes of Operation
General
-- |
|
150-in030_-mu-e
Installation Instructions
150-IN030 |
|
150-td009_-en-p
Technical Data
150-TD009 |
| General | Publication |
|---|---|
| Circuit Protection Device And SCCR Tables | -- |
| Dimension Sheet (Catalog) | -- |
| Product Cutsheet | -- |
| OL Trip Curves and Starts per Hour Curves | -- |
| Specifications Sheet | -- |
| Wiring | -- |
| Dimension Sheet (PDF) | -- |
| Features and Modes of Operation | -- |
| Installation Instructions | Publication |
| 150-in030_-mu-e | 150-IN030 |
| Technical Data | Publication |
| 150-td009_-en-p | 150-TD009 |
Certifications
- Eurasion Economic Community
- China CCC
- Australian RCM
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|