Loading
View all SMC-50 Solid-State
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
150-SC1NBR

SMC-50 SOLID STATE MOTOR CONTROLLER 210A

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
150 SMC-50 Fully Solid State Open Smart Motor Controller, Open, 24V DC, 200...480V, 210 A Line, 363 A Delta Normal Duty; 180 A Line, 311 A Delta Heavy Duty
  • Add to BOM
  • Repair services
  • Get support
150-SC1NBR

SMC-50 SOLID STATE MOTOR CONTROLLER 210A

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
150 SMC-50 Fully Solid State Open Smart Motor Controller, Open, 24V DC, 200...480V, 210 A Line, 363 A Delta Normal Duty; 180 A Line, 311 A Delta Heavy Duty
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
150-SC1NBR
UPC
612598994441
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Altitude
2000 m (6560 ft) without derating, for ops above 2000...7000 m (6560...22965 ft) maximum, refer to Thermal Wizard
Atmospheric protection
ANSI/ISA - 71.04-2013, class G3 environment
EMC emission levels
Radiated emissions: Class A (per EN 60947-4-2)
EMC immunity levels
Surge transient per EN 60947-4-2
Humidity
5...95% (noncondensing)
Mounting orientation
Vertical
Operating ambient temperature
40 to 65 °C (104 to 149 °F) (refer to thermal wizard)
Pollution degree
2
Protection against electrical shock
IP00 (IP20 - control terminals only) per IEC
Rated surrounding temperature range without derating
-20 °C
Storage and transportation temperature
-25 °C
Base power draw from control module with heat sink fan
75 W @ 24V DC
Continuous duty power structure heat dissipation
630 W
Control module battery type
CR 2032 for control power
Control power ride through
22 ms for control power
Controller rating
210 A
Controller type
SMC-50
DV/DT protection
RC snubber network
Delta connected motor current
Normal/standard duty: 122...363A @ 400/415/460V AC, 3-phase
Delta connected motor power
Normal/standard duty: 75...200 kW @ 400/415V AC @ 50Hz, 3-phase
Dielectric withstand
2500V per IEC for power circuit
High capacity available fault current, max
65kA @ 600V, typical current 601 A time delay Class J or Class L fuse for inside delta connected motors
Insulation voltage
Rated 500V per IEC for power circuit
Integrated motor overload protection
True
Line connected motor current
Normal/standard duty: 70...210A @ 400/415/460V AC, 3-phase
Line connected motor power
Normal/standard duty: 60...150Hp @ 460V AC, 60 Hz, 3-phase
Operating frequency
47...63 Hz or DC for control power
Option power adder
4 W @ 24V DC, 20-COMM-X (for each option installed, add to base power to obtain total power requirement)
Optional controller feature
Param configuration/progming tools
Output current, max
300mA @ 24V DC supply (terminals 8 and 12) for control power
Overload current for delta connected devices
122 A
Overload current for line connected devices
70 A
Overload type
Electronic - using I2t algorithm
Rated control supply voltage at DC
24 V
Rated impulse voltage
6000V per IEC for power circuit
Rated operating voltage Ue
200 V
Repetitive peak inverse voltage rating
1400V per UL/CSA/NEMA for power circuit
Short circuit protection device performance (SCPD) type
Type 1
Standard available fault current, max
30kA @ 600V, typical current 800 A inverse time (thermal magnetic) circuit breaker delay fuse for inside delta connected motors
Standard controller feature
Torque control
Transient protection
Metal oxide varistors: 220 J
Trip classes
5...30
Trip current rating
118% of motor FLC
Utilization category
MG 1 per UL/CSA/NEMA for normal duty
Voltage type for actuating
DC
With display
False
Mechanical
Control terminals
ClAing yoke connection, M3 screw clA
Degree of protection (IP)
IP00
Depth
355.6 mm
Function
Single direction
Height
965.2 mm
Power terminal lugs
Two 10.5 mm (0.41 in) diam holes per power pole
Power terminal markings
NEMA, CENELEC EN50 012
Shock
Opsal: 15 G
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Width
762 mm
Construction
Control modules
Thermoset and thermoplastic moldings
Enclosure
Open type
Horizontal clearance, min
0 cm
Metal parts
Plated brass, copper or steel
Number of poles
3
Power poles
Heatsink hockey puck thyristor modular design
Vertical clearance, min
15 cm
Drawings
3-Dimensional Drawing (STP) Download (ZIP)
Drawing File (PDF) Download (PDF)
2-Dimensional Drawings (DXF, DWG) Download (ZIP)
Drawings
3-Dimensional Drawing (STP) Download (ZIP)
Drawing File (PDF) Download (PDF)
2-Dimensional Drawings (DXF, DWG) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Web Link to Technical Data (Includes Specifications and Modes of Operation) 150-TD009
Circuit Protection Devices And SCCR Tables --
Product Cutsheet --
User Manual Publication
150-um011_-en-p 150-UM011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
China CCC Eurasion Economic Community Australian RCM Korean KC UL Listed
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • CE
  • Korean KC
  • American Bureau of Shippin
  • UL Listed

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
150-SC1NBR
UPC
612598994441
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Compliance & Environment
Altitude
2000 m (6560 ft) without derating, for ops above 2000...7000 m (6560...22965 ft) maximum, refer to Thermal Wizard
Atmospheric protection
ANSI/ISA - 71.04-2013, class G3 environment
EMC emission levels
Radiated emissions: Class A (per EN 60947-4-2)
EMC immunity levels
Surge transient per EN 60947-4-2
Humidity
5...95% (noncondensing)
Mounting orientation
Vertical
Operating ambient temperature
40 to 65 °C (104 to 149 °F) (refer to thermal wizard)
Pollution degree
2
Protection against electrical shock
IP00 (IP20 - control terminals only) per IEC
Rated surrounding temperature range without derating
-20 °C
Storage and transportation temperature
-25 °C
Electrical & Connectivity
Base power draw from control module with heat sink fan
75 W @ 24V DC
Continuous duty power structure heat dissipation
630 W
Control module battery type
CR 2032 for control power
Control power ride through
22 ms for control power
Controller rating
210 A
Controller type
SMC-50
DV/DT protection
RC snubber network
Delta connected motor current
Normal/standard duty: 122...363A @ 400/415/460V AC, 3-phase
Delta connected motor power
Normal/standard duty: 75...200 kW @ 400/415V AC @ 50Hz, 3-phase
Dielectric withstand
2500V per IEC for power circuit
High capacity available fault current, max
65kA @ 600V, typical current 601 A time delay Class J or Class L fuse for inside delta connected motors
Insulation voltage
Rated 500V per IEC for power circuit
Integrated motor overload protection
True
Line connected motor current
Normal/standard duty: 70...210A @ 400/415/460V AC, 3-phase
Line connected motor power
Normal/standard duty: 60...150Hp @ 460V AC, 60 Hz, 3-phase
Operating frequency
47...63 Hz or DC for control power
Option power adder
4 W @ 24V DC, 20-COMM-X (for each option installed, add to base power to obtain total power requirement)
Optional controller feature
Param configuration/progming tools
Output current, max
300mA @ 24V DC supply (terminals 8 and 12) for control power
Overload current for delta connected devices
122 A
Overload current for line connected devices
70 A
Overload type
Electronic - using I2t algorithm
Rated control supply voltage at DC
24 V
Rated impulse voltage
6000V per IEC for power circuit
Rated operating voltage Ue
200 V
Repetitive peak inverse voltage rating
1400V per UL/CSA/NEMA for power circuit
Short circuit protection device performance (SCPD) type
Type 1
Standard available fault current, max
30kA @ 600V, typical current 800 A inverse time (thermal magnetic) circuit breaker delay fuse for inside delta connected motors
Standard controller feature
Torque control
Transient protection
Metal oxide varistors: 220 J
Trip classes
5...30
Trip current rating
118% of motor FLC
Utilization category
MG 1 per UL/CSA/NEMA for normal duty
Voltage type for actuating
DC
With display
False
Physical Characteristics
Mechanical
Control terminals
ClAing yoke connection, M3 screw clA
Degree of protection (IP)
IP00
Depth
355.6 mm
Function
Single direction
Height
965.2 mm
Power terminal lugs
Two 10.5 mm (0.41 in) diam holes per power pole
Power terminal markings
NEMA, CENELEC EN50 012
Shock
Opsal: 15 G
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Width
762 mm
Construction
Control modules
Thermoset and thermoplastic moldings
Enclosure
Open type
Horizontal clearance, min
0 cm
Metal parts
Plated brass, copper or steel
Number of poles
3
Power poles
Heatsink hockey puck thyristor modular design
Vertical clearance, min
15 cm
Drawings
Drawings
3-Dimensional Drawing (STP) Download (ZIP)
Drawing File (PDF) Download (PDF)
2-Dimensional Drawings (DXF, DWG) Download (ZIP)
Drawings
3-Dimensional Drawing (STP) Download (ZIP)
Drawing File (PDF) Download (PDF)
2-Dimensional Drawings (DXF, DWG) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Web Link to Technical Data (Includes Specifications and Modes of Operation) General
150-TD009
Circuit Protection Devices And SCCR Tables General
--
Product Cutsheet General
--
150-um011_-en-p User Manual
150-UM011
General Publication
Web Link to Technical Data (Includes Specifications and Modes of Operation) 150-TD009
Circuit Protection Devices And SCCR Tables --
Product Cutsheet --
User Manual Publication
150-um011_-en-p 150-UM011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=China CCC, link=} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct040_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct016_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct066_-en-e.pdf}
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • CE
  • Korean KC
  • American Bureau of Shippin
  • UL Listed

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
SMC-50 SOLID STATE MOTOR CONTROLLER 210A
CloseClose
150-SC1NBR
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose