SMC Flex Smart Motor Controller
SMC Flex Smart Motor Controller
| Unique Product Identifier |
150-F361NCDB
|
|---|---|
| UPC |
662073048282
|
| Estimated Lead Time |
57 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Control Voltage |
100...240V AC
|
|---|---|
| Controller Rating |
361 A 150-300Hp @ 460V AC
|
| Sub Brand |
SMC Flex
|
| Allen bradley power supply control module, min |
1606-XLP50E @ 24V DC (-15%, +10%)
|
|---|---|
| Ampere tested european style, max |
6,9 gRB 73xxx800 6,6URD33xxx900 @ 690V for maximum FLC
|
| Ampere tested north american style, max |
A070URD33xxx900 @ 690V for maximum FLC
|
| Cold resistance of PTC sensor chain, max |
1500 Ω for PTC input ratings
|
| Contact type |
Auxiliary contacts 19/20 (Aux #1), 29/30 (Aux #2), 31/32 (Aux #3) and 33/34 (Aux #4)
|
| Control options |
Pump control
|
| Controller type |
Soft starter
|
| Conventional thermal current (Ith) |
AC/DC: 5 A for auxiliary contacts
|
| DV/DT protection |
RC snubber network for power circuit
|
| Delta connected motor current |
208...625A @ 500/575V AC, 3-phase
|
| Delta connected motor power, max |
600Hp @ 575V AC, 60 Hz, 3-phase
|
| Dielectric withstand |
2500V per IEC for power circuit
|
| Heatsink fan rating |
60VA @ 110/120V AC or 220/240V AC
|
| High capacity available fault current, max |
69kA @ 600V, maximum current 600 A time delay Class J or Class L fuse for line connected motors
|
| Input OFF-state current |
<10 mA AC, <3 mA DC for control circuit @ input OFF-state voltage
|
| Input OFF-state voltage, max |
50V AC @ 10V DC/12V AC for control circuit
|
| Input ON-state current |
20mA @ 120V AC/40mA @ 240V AC, 7.6mA @ 24V AC/DC for control circuit
|
| Input ON-state voltage, min |
85V AC @ 19.2V DC/20.4V AC for control circuit
|
| Inrush current control module |
5A @ 24V DC (-15%, +10%)
|
| Inrush time control module |
250 ms @ 24V DC (-15%, +10%)
|
| Insulation voltage |
Rated 500V per IEC for power circuit
|
| Integrated motor overload protection |
True
|
| Line connected motor current |
120...361 A @ 600/Y/690V AC, 3-phase
|
| Line connected motor power, max |
450Hp @ 600V AC, 60 Hz, 3-phase
|
| Number of contacts |
1 for auxiliary contacts
|
| Number of sensors, max |
6 for PTC input ratings
|
| Operating frequency |
50/60 Hz for power circuit
|
| Optional controller feature |
SMB smart motor braking control: provides motor braking without additional equipment for applications that require the motor to stop quickly, braking current is adjustable from 0...400% of the motor’s full-load current rating
|
| Overload current for delta connected devices |
208 A
|
| Overload current for line connected devices |
120 A
|
| Rated control supply voltage at AC 50 Hz |
100 V
|
| Rated control supply voltage at AC 60 Hz |
100 V
|
| Rated impulse voltage |
6000V per IEC for power circuit
|
| Rated operating voltage Ue |
200 V
|
| Rated operational current |
3A @ 120V AC, 1.5A @ 240V AC for auxiliary contacts
|
| Rated operational voltage |
200...600V AC (-15%, +10%) per UL/CSA/NEMA for power circuit
|
| Repetitive peak inverse voltage rating |
1600V per UL/CSA/NEMA for power circuit
|
| Reset resistance |
1600 Ω ± 100 Ω for PTC input ratings
|
| Response resistance |
3400 Ω ± 150 Ω for PTC input ratings
|
| Response time |
800 ms for PTC input ratings
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit trip resistance |
25 Ω ± 10 Ω for PTC input ratings
|
| Short-circuit protection device list |
Standard fuse, circuit breaker and high capacity time delay class CC/J/L
|
| Standard available fault current, max |
70kA @ 690V for maximum FLC
|
| Standard controller feature |
Status indication: stopped, starting, stopping, at speed, alarm and fault
|
| Steady state watts control module |
24 W @ 24V DC (-15%, +10%)
|
| Tachometer input |
0...5V DC @ 4.5V DC = 100% Speed
|
| Transformer control module |
75VA @ 100...240V AC (-15%, +10%)
|
| Transient protection |
Metal oxide varistors: 220 J (optional) for power circuit
|
| Transient time control module |
500 ms @ 24V DC (-15%, +10%)
|
| Transient watts control module |
60 W @ 24V DC (-15%, +10%)
|
| Trip classes |
10, 15, 20 and 30
|
| Trip current rating |
117% of motor FLC
|
| Type of contacts |
Progmable NO/NC for auxiliary contacts
|
| Type of control circuit |
Electromagnetic relay for auxiliary contacts
|
| Type of current |
AC for auxiliary contacts
|
| Utilization category |
MG 1 per UL/CSA/NEMA for power circuit
|
| Voltage at PTC terminals (RPTC = 4 kΩ), max |
<7.5 for PTC input ratings
|
| Voltage at PTC terminals (RPTC = open), max |
30V for PTC input ratings
|
| Voltage type for actuating |
AC
|
| With display |
True
|
| Altitude |
2000 m
|
|---|---|
| EMC emission levels |
Radiated emission: Class A
|
| EMC immunity levels |
Surge transient: per EN/IEC 60947-4-2
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
Open: -5 to 50 °C (23 to 122 °F)
|
| Pollution degree |
2
|
| Protection against electrical shock |
IP2X (with terminal covers) per IEC for power circuit
|
| Steady state heat dissipation with control and fan power |
245 W
|
| Storage and transportation temperature |
-20 °C
|
| Break |
360VA for auxiliary contacts
|
|---|---|
| Control terminals |
ClAing yoke connection, M3 screw clA
|
| Depth |
276.5 mm (10.89 in)
|
| Function |
Single direction
|
| Height |
600 mm (23.62 in)
|
| Internal bypass |
True
|
| Make |
3600VA for auxiliary contacts
|
| Power pole construction |
Heatsink hockey puck thyristor modular design
|
| Power terminal markings |
NEMA, CENELEC EN50 012
|
| Shock |
Opsal: 5.5 G
|
| Vibration |
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
|
| Weight |
45.8 kg
|
| Width |
290 mm (11.42 in)
|
| Control modules construction |
Thermoset and thermoplastic moldings
|
|---|---|
| Enclosure |
Open type
|
| Line/load side power terminals |
Two M12 x 1.75 diam holes per power pole
|
| Metal parts construction |
Plated brass, copper or painted steel
|
| Number of poles |
3
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Modes of Operation | -- |
| Product Cutsheet | -- |
| Features | -- |
| Specifications Sheet and Wiring Diagram | -- |
| Dimension Sheet | -- |
| 3D Dimensions (STEP) | -- |
| Repair Parts List | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 150-td009_-en-p | 150-TD009 |
| User Manual | Publication |
|---|---|
| 150-um008_-en-p | 150-UM008 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
150-F361NCDB
|
|---|---|
| UPC |
662073048282
|
| Estimated Lead Time |
57 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Control Voltage |
100...240V AC
|
|---|---|
| Controller Rating |
361 A 150-300Hp @ 460V AC
|
| Sub Brand |
SMC Flex
|
| Allen bradley power supply control module, min |
1606-XLP50E @ 24V DC (-15%, +10%)
|
|---|---|
| Ampere tested european style, max |
6,9 gRB 73xxx800 6,6URD33xxx900 @ 690V for maximum FLC
|
| Ampere tested north american style, max |
A070URD33xxx900 @ 690V for maximum FLC
|
| Cold resistance of PTC sensor chain, max |
1500 Ω for PTC input ratings
|
| Contact type |
Auxiliary contacts 19/20 (Aux #1), 29/30 (Aux #2), 31/32 (Aux #3) and 33/34 (Aux #4)
|
| Control options |
Pump control
|
| Controller type |
Soft starter
|
| Conventional thermal current (Ith) |
AC/DC: 5 A for auxiliary contacts
|
| DV/DT protection |
RC snubber network for power circuit
|
| Delta connected motor current |
208...625A @ 500/575V AC, 3-phase
|
| Delta connected motor power, max |
600Hp @ 575V AC, 60 Hz, 3-phase
|
| Dielectric withstand |
2500V per IEC for power circuit
|
| Heatsink fan rating |
60VA @ 110/120V AC or 220/240V AC
|
| High capacity available fault current, max |
69kA @ 600V, maximum current 600 A time delay Class J or Class L fuse for line connected motors
|
| Input OFF-state current |
<10 mA AC, <3 mA DC for control circuit @ input OFF-state voltage
|
| Input OFF-state voltage, max |
50V AC @ 10V DC/12V AC for control circuit
|
| Input ON-state current |
20mA @ 120V AC/40mA @ 240V AC, 7.6mA @ 24V AC/DC for control circuit
|
| Input ON-state voltage, min |
85V AC @ 19.2V DC/20.4V AC for control circuit
|
| Inrush current control module |
5A @ 24V DC (-15%, +10%)
|
| Inrush time control module |
250 ms @ 24V DC (-15%, +10%)
|
| Insulation voltage |
Rated 500V per IEC for power circuit
|
| Integrated motor overload protection |
True
|
| Line connected motor current |
120...361 A @ 600/Y/690V AC, 3-phase
|
| Line connected motor power, max |
450Hp @ 600V AC, 60 Hz, 3-phase
|
| Number of contacts |
1 for auxiliary contacts
|
| Number of sensors, max |
6 for PTC input ratings
|
| Operating frequency |
50/60 Hz for power circuit
|
| Optional controller feature |
SMB smart motor braking control: provides motor braking without additional equipment for applications that require the motor to stop quickly, braking current is adjustable from 0...400% of the motor’s full-load current rating
|
| Overload current for delta connected devices |
208 A
|
| Overload current for line connected devices |
120 A
|
| Rated control supply voltage at AC 50 Hz |
100 V
|
| Rated control supply voltage at AC 60 Hz |
100 V
|
| Rated impulse voltage |
6000V per IEC for power circuit
|
| Rated operating voltage Ue |
200 V
|
| Rated operational current |
3A @ 120V AC, 1.5A @ 240V AC for auxiliary contacts
|
| Rated operational voltage |
200...600V AC (-15%, +10%) per UL/CSA/NEMA for power circuit
|
| Repetitive peak inverse voltage rating |
1600V per UL/CSA/NEMA for power circuit
|
| Reset resistance |
1600 Ω ± 100 Ω for PTC input ratings
|
| Response resistance |
3400 Ω ± 150 Ω for PTC input ratings
|
| Response time |
800 ms for PTC input ratings
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit trip resistance |
25 Ω ± 10 Ω for PTC input ratings
|
| Short-circuit protection device list |
Standard fuse, circuit breaker and high capacity time delay class CC/J/L
|
| Standard available fault current, max |
70kA @ 690V for maximum FLC
|
| Standard controller feature |
Status indication: stopped, starting, stopping, at speed, alarm and fault
|
| Steady state watts control module |
24 W @ 24V DC (-15%, +10%)
|
| Tachometer input |
0...5V DC @ 4.5V DC = 100% Speed
|
| Transformer control module |
75VA @ 100...240V AC (-15%, +10%)
|
| Transient protection |
Metal oxide varistors: 220 J (optional) for power circuit
|
| Transient time control module |
500 ms @ 24V DC (-15%, +10%)
|
| Transient watts control module |
60 W @ 24V DC (-15%, +10%)
|
| Trip classes |
10, 15, 20 and 30
|
| Trip current rating |
117% of motor FLC
|
| Type of contacts |
Progmable NO/NC for auxiliary contacts
|
| Type of control circuit |
Electromagnetic relay for auxiliary contacts
|
| Type of current |
AC for auxiliary contacts
|
| Utilization category |
MG 1 per UL/CSA/NEMA for power circuit
|
| Voltage at PTC terminals (RPTC = 4 kΩ), max |
<7.5 for PTC input ratings
|
| Voltage at PTC terminals (RPTC = open), max |
30V for PTC input ratings
|
| Voltage type for actuating |
AC
|
| With display |
True
|
Compliance & Environment
| Altitude |
2000 m
|
|---|---|
| EMC emission levels |
Radiated emission: Class A
|
| EMC immunity levels |
Surge transient: per EN/IEC 60947-4-2
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
Open: -5 to 50 °C (23 to 122 °F)
|
| Pollution degree |
2
|
| Protection against electrical shock |
IP2X (with terminal covers) per IEC for power circuit
|
| Steady state heat dissipation with control and fan power |
245 W
|
| Storage and transportation temperature |
-20 °C
|
Physical Characteristics
| Break |
360VA for auxiliary contacts
|
|---|---|
| Control terminals |
ClAing yoke connection, M3 screw clA
|
| Depth |
276.5 mm (10.89 in)
|
| Function |
Single direction
|
| Height |
600 mm (23.62 in)
|
| Internal bypass |
True
|
| Make |
3600VA for auxiliary contacts
|
| Power pole construction |
Heatsink hockey puck thyristor modular design
|
| Power terminal markings |
NEMA, CENELEC EN50 012
|
| Shock |
Opsal: 5.5 G
|
| Vibration |
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
|
| Weight |
45.8 kg
|
| Width |
290 mm (11.42 in)
|
| Control modules construction |
Thermoset and thermoplastic moldings
|
|---|---|
| Enclosure |
Open type
|
| Line/load side power terminals |
Two M12 x 1.75 diam holes per power pole
|
| Metal parts construction |
Plated brass, copper or painted steel
|
| Number of poles |
3
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Modes of Operation
General
-- |
|
Product Cutsheet
General
-- |
|
Features
General
-- |
|
Specifications Sheet and Wiring Diagram
General
-- |
|
Dimension Sheet
General
-- |
|
3D Dimensions (STEP)
General
-- |
|
Repair Parts List
General
-- |
|
Circuit Protection Device And SCCR Tables
General
-- |
|
150-td009_-en-p
Technical Data
150-TD009 |
|
150-um008_-en-p
User Manual
150-UM008 |
| General | Publication |
|---|---|
| Modes of Operation | -- |
| Product Cutsheet | -- |
| Features | -- |
| Specifications Sheet and Wiring Diagram | -- |
| Dimension Sheet | -- |
| 3D Dimensions (STEP) | -- |
| Repair Parts List | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Technical Data | Publication |
| 150-td009_-en-p | 150-TD009 |
| User Manual | Publication |
| 150-um008_-en-p | 150-UM008 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|