voltage | 480 V AC |
---|---|
Current | 37 A |
Current | 120 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | Product Cutsheet | -- |
General | Wiring | -- |
General | Dimension Sheet (Catalog) | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
General | Specifications Sheet | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Current | 37 A |
Current | 120 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Features and Modes of Operation
General
-- |
Enclosed SMC Lead Times
General
-- |
Product Cutsheet
General
-- |
Wiring
General
-- |
Dimension Sheet (Catalog)
General
-- |
OL Trip Curves and Starts per Hour Curves
General
-- |
Specifications Sheet
General
-- |
150-td009_-en-p
Technical Data
150-TD009 |
Type | Resource | Publication |
---|---|---|
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | Product Cutsheet | -- |
General | Wiring | -- |
General | Dimension Sheet (Catalog) | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
General | Specifications Sheet | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.