Loading
View all SMC-3 Smart Motor Controller
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
150-C30NCR

SMC-3 30A Smart Motor Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
SMC-3, 3-Wire, Open Type, 30A, 600V, 3-Phase, 50/60Hz Max, Control Voltage 24V AC/DC
  • Add to BOM
  • Repair services
  • Get support
150-C30NCR

SMC-3 30A Smart Motor Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
SMC-3, 3-Wire, Open Type, 30A, 600V, 3-Phase, 50/60Hz Max, Control Voltage 24V AC/DC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
150-C30NCR
UPC
611320641011
Estimated Lead Time
52 days
Standard Warranty Duration

1 year See details

Country of Origin
Korea (Republic of)
Sub Brand
SMC-3
Controller type
SMC-3
Conventional thermal current (Ith)
TB-97, -98 (OVLD/Fault): 1 A for auxiliary contacts
DV/DT protection
1000V/µs for power circuit
Delta connected motor current
17.3...52A @ 500/575V AC, 3-phase
Delta connected motor power, max
15...50Hp @ 575V AC, 60 Hz, 3-phase
Dielectric withstand
2500V AC per IEC for power circuit
High capacity available fault current, max
70kA @ 600V, maximum current 60 A time delay Class J or Class L fuse for line connected motors
Input OFF-state current
<10 mA, <12 mA @ input off-state voltage (IN1, IN2) for control circuit
Input OFF-state voltage (IN1, IN2), max
40V AC @ 17V DC/12V AC for control circuit
Input ON-state current (IN1, IN2)
9.8mA @ 120V AC/19.6mA @ 240V AC for control circuit, 7.3mA @ 24V AC/DC for control circuit
Input ON-state voltage, during start (IN1, IN2)
85V AC @ 19.2V DC/19.2V AC minimum for control circuit
Insulation voltage
Rated 600V AC per UL/CSA/NEMA for power circuit
Integrated motor overload protection
True
Line connected motor current
10...30A @ 500/575V AC, 3-phase
Line connected motor power, max
18.5 kW @ 500V AC @ 50Hz, 3-phase
Number of contacts
TB-97, -98 (OVLD/Fault): 1 for auxiliary contacts
Operating frequency
50/60 Hz per UL/CSA/NEMA for power circuit
Overload current
10 A
Overvoltage category
III per IEC for side mount auxiliary contacts
Rated control power during start with fan
215mA @ 120V AC/180mA @ 240V AC, 800mA @ 24V DC/660mA @ 24V AC
Rated control power during start without fan
205mA @ 120V AC/145mA @ 240V AC, 705mA @ 24V DC/580mA @ 24V AC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
24 V
Rated impulse voltage
6 kV for power circuit
Rated operating voltage Ue
200 V
Rated operational current, max
TB-97, -98 (OVLD/Fault): 0.6A @ 120V AC and 0.3A @ 240V AC for auxiliary contacts
Rated operational voltage
250V AC/30V DC per UL/CSA/NEMA for Side mount auxiliary contacts
Repetitive peak voltage
1600V per UL/CSA/NEMA for power circuit
Selectable current limit
150%, 250%, 350%, and 450% of full load current
Selectable overload trip class
Trip Class 10, 15, or 20
Selectable start times
2, 5, 10, 15, 20, 25, or 30 s
Short circuit protection device performance (SCPD) type
Type 1
Short-circuit protection device list
Non-time delay Thermal magnetic circuit breaker High capacity time delay class CC/J/L
Standard available fault current, max
10 kA @ maximum standard fuse 200 A for delta device opsal current rating
Standard controller feature
Soft stop
Type of contacts
TB-97, -98 (OVLD/Fault): Normally Open (N.O.) for auxiliary contacts
Type of control circuit
TB-97, -98 (OVLD/Fault): Electromagnetic relay for auxiliary contacts
Type of current
TB-97, -98 (OVLD/Fault): AC/DC for auxiliary contacts
Utilization category
TB-23, -24 (normal/up-to-speed), TB-33, -34 (normal/up-to-speed): C300/R150 per UL/CSA/NEMA for Side mount auxiliary contacts
Voltage type for actuating
AC/DC
With display
False
Altitude
2000 m
EMC emission levels
Radiated emission: Class A per IEC
EMC immunity levels
Surge transient: per EN/IEC 60947-4-2 per IEC
Humidity
5...95% noncondensing
Operating temperature
Open: -5 to 50 °C (23 to 122 °F)
Pollution degree
2
Rated surrounding temperature range without derating
-5 °C
Steady state heat dissipation
19 W
Storage and transportation temperature
-25 °C
Mechanical
Break
TB-97, -98 (OVLD/Fault): 72VA for auxiliary contacts
Cable size
2.5...25 mm² (14...4 AWG) for line power terminals
Degree of protection (IP)
IP2X
Depth
110 mm (4.33 in)
Function
Single direction
Height
139.7 mm (5.5 in)
Internal bypass
True
Make
TB-97, -98 (OVLD/Fault): 432VA for auxiliary contacts
Selectable initial torque
15%, 25%, 35%, and 65% of locked rotor torque
Selectable kick start - 450% FLA
0, 0.5, 1.0, or 1.5 s
Selectable soft stop
Off, 100%, 200%, or 300% of the start time setting when wired
Shock
Opsal: 15 G
Tightening torque
2.3...3.4 Nm (30 in-lb) for line power terminals, 4.0 Nm (35 in-lb) if 25 mm² (4 AWG) wire in top terminal for line power terminal
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Weight
0.86 kg
Width
44.8 mm (1.76 in)
Construction
Enclosure
Open type
Mounting hole size
4.6 mm
Number of poles
Equipment is designed for 3-phase only for power circuit
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Dimension Sheet (PDF) --
Circuit Protection Device And SCCR Tables --
Specifications Sheet --
OL Trip Curves and Starts per Hour Curves --
Product Cutsheet --
Dimension Sheet (Catalog) --
Features and Modes of Operation --
Wiring --
Technical Data Publication
150-td009_-en-p 150-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
China CCC Eurasion Economic Community Australian RCM UKCA DOC
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
150-C30NCR
UPC
611320641011
Estimated Lead Time
52 days
Standard Warranty Duration

1 year See details

Country of Origin
Korea (Republic of)
Electrical & Connectivity
Sub Brand
SMC-3
Controller type
SMC-3
Conventional thermal current (Ith)
TB-97, -98 (OVLD/Fault): 1 A for auxiliary contacts
DV/DT protection
1000V/µs for power circuit
Delta connected motor current
17.3...52A @ 500/575V AC, 3-phase
Delta connected motor power, max
15...50Hp @ 575V AC, 60 Hz, 3-phase
Dielectric withstand
2500V AC per IEC for power circuit
High capacity available fault current, max
70kA @ 600V, maximum current 60 A time delay Class J or Class L fuse for line connected motors
Input OFF-state current
<10 mA, <12 mA @ input off-state voltage (IN1, IN2) for control circuit
Input OFF-state voltage (IN1, IN2), max
40V AC @ 17V DC/12V AC for control circuit
Input ON-state current (IN1, IN2)
9.8mA @ 120V AC/19.6mA @ 240V AC for control circuit, 7.3mA @ 24V AC/DC for control circuit
Input ON-state voltage, during start (IN1, IN2)
85V AC @ 19.2V DC/19.2V AC minimum for control circuit
Insulation voltage
Rated 600V AC per UL/CSA/NEMA for power circuit
Integrated motor overload protection
True
Line connected motor current
10...30A @ 500/575V AC, 3-phase
Line connected motor power, max
18.5 kW @ 500V AC @ 50Hz, 3-phase
Number of contacts
TB-97, -98 (OVLD/Fault): 1 for auxiliary contacts
Operating frequency
50/60 Hz per UL/CSA/NEMA for power circuit
Overload current
10 A
Overvoltage category
III per IEC for side mount auxiliary contacts
Rated control power during start with fan
215mA @ 120V AC/180mA @ 240V AC, 800mA @ 24V DC/660mA @ 24V AC
Rated control power during start without fan
205mA @ 120V AC/145mA @ 240V AC, 705mA @ 24V DC/580mA @ 24V AC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
24 V
Rated impulse voltage
6 kV for power circuit
Rated operating voltage Ue
200 V
Rated operational current, max
TB-97, -98 (OVLD/Fault): 0.6A @ 120V AC and 0.3A @ 240V AC for auxiliary contacts
Rated operational voltage
250V AC/30V DC per UL/CSA/NEMA for Side mount auxiliary contacts
Repetitive peak voltage
1600V per UL/CSA/NEMA for power circuit
Selectable current limit
150%, 250%, 350%, and 450% of full load current
Selectable overload trip class
Trip Class 10, 15, or 20
Selectable start times
2, 5, 10, 15, 20, 25, or 30 s
Short circuit protection device performance (SCPD) type
Type 1
Short-circuit protection device list
Non-time delay Thermal magnetic circuit breaker High capacity time delay class CC/J/L
Standard available fault current, max
10 kA @ maximum standard fuse 200 A for delta device opsal current rating
Standard controller feature
Soft stop
Type of contacts
TB-97, -98 (OVLD/Fault): Normally Open (N.O.) for auxiliary contacts
Type of control circuit
TB-97, -98 (OVLD/Fault): Electromagnetic relay for auxiliary contacts
Type of current
TB-97, -98 (OVLD/Fault): AC/DC for auxiliary contacts
Utilization category
TB-23, -24 (normal/up-to-speed), TB-33, -34 (normal/up-to-speed): C300/R150 per UL/CSA/NEMA for Side mount auxiliary contacts
Voltage type for actuating
AC/DC
With display
False
Compliance & Environment
Altitude
2000 m
EMC emission levels
Radiated emission: Class A per IEC
EMC immunity levels
Surge transient: per EN/IEC 60947-4-2 per IEC
Humidity
5...95% noncondensing
Operating temperature
Open: -5 to 50 °C (23 to 122 °F)
Pollution degree
2
Rated surrounding temperature range without derating
-5 °C
Steady state heat dissipation
19 W
Storage and transportation temperature
-25 °C
Physical Characteristics
Mechanical
Break
TB-97, -98 (OVLD/Fault): 72VA for auxiliary contacts
Cable size
2.5...25 mm² (14...4 AWG) for line power terminals
Degree of protection (IP)
IP2X
Depth
110 mm (4.33 in)
Function
Single direction
Height
139.7 mm (5.5 in)
Internal bypass
True
Make
TB-97, -98 (OVLD/Fault): 432VA for auxiliary contacts
Selectable initial torque
15%, 25%, 35%, and 65% of locked rotor torque
Selectable kick start - 450% FLA
0, 0.5, 1.0, or 1.5 s
Selectable soft stop
Off, 100%, 200%, or 300% of the start time setting when wired
Shock
Opsal: 15 G
Tightening torque
2.3...3.4 Nm (30 in-lb) for line power terminals, 4.0 Nm (35 in-lb) if 25 mm² (4 AWG) wire in top terminal for line power terminal
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Weight
0.86 kg
Width
44.8 mm (1.76 in)
Construction
Enclosure
Open type
Mounting hole size
4.6 mm
Number of poles
Equipment is designed for 3-phase only for power circuit
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Dimension Sheet (PDF) General
--
Circuit Protection Device And SCCR Tables General
--
Specifications Sheet General
--
OL Trip Curves and Starts per Hour Curves General
--
Product Cutsheet General
--
Dimension Sheet (Catalog) General
--
Features and Modes of Operation General
--
Wiring General
--
150-td009_-en-p Technical Data
150-TD009
General Publication
Dimension Sheet (PDF) --
Circuit Protection Device And SCCR Tables --
Specifications Sheet --
OL Trip Curves and Starts per Hour Curves --
Product Cutsheet --
Dimension Sheet (Catalog) --
Features and Modes of Operation --
Wiring --
Technical Data Publication
150-td009_-en-p 150-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct020_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct038_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct081_-en-e.pdf}
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-10-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
SMC-3 30A Smart Motor Controller
CloseClose
150-C30NCR
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose