Loading
View all 1497 Global Control
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1497-M-M1-0-N

Control Circuit Transformer

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1497 - CCT Multi-Tap Transformer, 2000VApcNone, 240V / 208V Primary, 120V 60Hz Secondary, 0 Pri - 0 Sec Fuse Blocks, No Cover/ No Sec. Fuse
  • Add to BOM
  • Repair services
  • Get support
1497-M-M1-0-N

Control Circuit Transformer

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1497 - CCT Multi-Tap Transformer, 2000VApcNone, 240V / 208V Primary, 120V 60Hz Secondary, 0 Pri - 0 Sec Fuse Blocks, No Cover/ No Sec. Fuse
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1497-M-M1-0-N
UPC
611320452600
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Input Voltage
Pri 240, 208V - Sec 120V 60Hz
Wattage
2000 VA
Factory installed options
No cover/no sary fuse
Fuse block option
0 primary-0 sary
Inrush VA
9100VA @ 95% of rated sary voltage, 40% power factor
Primary fuse size
9A @ 550V (when primary and sary protection is used per NEC)
Primary voltage
240/208V-60 Hz
Rated apparent power
2000 VA
Secondary fuse size
25A @ 120V (per NEC)
Secondary voltage
120V-60 Hz
Short-circuit-proof
False
Construction
Built as energy saving transformer
False
Built as isolating transformer
False
Built as safety transformer
False
Bulk package
Single pack
Conductor material
Copper
Depth
Without fusing: 9.5 in (241.30 mm)
Height
Without fusing: 7-1/16 in (172.47 mm)
Modular version
False
Ring core
False
Shipping weight, approx
Without top mounted fuse block: 61 lb (27.67 Kg)
Width
Without fusing: 6-3/4 in (171.45 mm)
Mechanical
Suitable for mounting on PCB
False
Type of insulation material according to IEC 85
B

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
1497-td001_-en-p 1497-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UL Listed
  • UL Listed

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1497-M-M1-0-N
UPC
611320452600
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Input Voltage
Pri 240, 208V - Sec 120V 60Hz
Wattage
2000 VA
Factory installed options
No cover/no sary fuse
Fuse block option
0 primary-0 sary
Inrush VA
9100VA @ 95% of rated sary voltage, 40% power factor
Primary fuse size
9A @ 550V (when primary and sary protection is used per NEC)
Primary voltage
240/208V-60 Hz
Rated apparent power
2000 VA
Secondary fuse size
25A @ 120V (per NEC)
Secondary voltage
120V-60 Hz
Short-circuit-proof
False
Physical Characteristics
Construction
Built as energy saving transformer
False
Built as isolating transformer
False
Built as safety transformer
False
Bulk package
Single pack
Conductor material
Copper
Depth
Without fusing: 9.5 in (241.30 mm)
Height
Without fusing: 7-1/16 in (172.47 mm)
Modular version
False
Ring core
False
Shipping weight, approx
Without top mounted fuse block: 61 lb (27.67 Kg)
Width
Without fusing: 6-3/4 in (171.45 mm)
Mechanical
Suitable for mounting on PCB
False
Compliance & Environment
Type of insulation material according to IEC 85
B
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1497-td001_-en-p Technical Data
1497-TD001
General Publication
Product Cutsheet --
Technical Data Publication
1497-td001_-en-p 1497-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1497-ct005_-en-e.pdf}
  • UL Listed

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Control Circuit Transformer
CloseClose
1497-M-M1-0-N
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Power Supplies
  5. Chevron LeftChevron Left 1497 Global Control
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose