1494V-DS400
Disconnect Switch
Rockwell Automation announces that as of May 31, 2019, the Disconnect Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
1494U-D400
[https://www.rockwellautomation.com/en-us/products/details.1494U-D400.html]
Product at a glance
Rockwell Automation announces that as of May 31, 2019, the Disconnect Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
1494U-D400
[https://www.rockwellautomation.com/en-us/products/details.1494U-D400.html]
Product at a glance
| Trip Type |
Switch Only (No Clip) R.H.
|
|---|
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1494-td002_-en-p | 1494-TD002 |
| Technical Data | 1494V-DS400 | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Trip Type |
Switch Only (No Clip) R.H.
|
|---|
Documents
|
1494-td002_-en-p
Technical Data
1494-TD002 |
|
1494V-DS400
Technical Data
1494-TD002 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1494-td002_-en-p | 1494-TD002 |
| Technical Data | 1494V-DS400 | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.