Loading
View all 1494U Universal
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1494U-J100-C3-M-NONO-PC

Disconnect Kits

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1494U Disconnect Switch Rod or Cable Operated, 100AClass J clips, 600V, 100 A Fusible switch, 100 A clips, Cable length - 3 ft, Painted Metal handle, (2) N.O. auxiliary contact - 10 A, Protective cover - for line and load
  • Add to BOM
  • Repair services
  • Get support
1494U-J100-C3-M-NONO-PC

Disconnect Kits

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1494U Disconnect Switch Rod or Cable Operated, 100AClass J clips, 600V, 100 A Fusible switch, 100 A clips, Cable length - 3 ft, Painted Metal handle, (2) N.O. auxiliary contact - 10 A, Protective cover - for line and load
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
1494U-J100-C3-M-NONO-PC
UPC
889508126074
Estimated Lead Time
30 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Altitude
2000 m (6562 ft) per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Connection type
Switch body : glass-filled thermoplastic
Efficiency
-20
Flicker
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Fuse block option
55 kW @ 500...600V AC, 3-phase, 50 Hz
Hold-up time
-40
Individual harmonics (DC-127th)
50Hp @ 600V DC per UL and CSA
Interharmonics
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC
LED status
10000
Level-5 lens color
2000 m per IEC 947-1
NEMA rating designation
100A @ 250/600V DC
Operating distance
2200V @ 1min
Operational range
200000A @ 600V AC : with class J or class R fuses
Power losses
10
Rated input current
Lug to terminal : 90 in-lb
Rated output current
600V @ 100A switch, 100 A type J fuse clips
Special family function
6
Special product function
Knife switch style handle
Spot size
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Sub group
-20
Temperature, max
Protective cover
Transient detect
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Continuous current rating
100 A
Dielectric strength
2200V @ 1min
Electrical interlock ratings
Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Hp rating, max
75Hp @ 575V AC, 3-phase, 60 Hz per UL and CSA
KW rating, max
55 kW @ 500...600V AC, 3-phase, 50 Hz per IEC (AC23)
Max. rated operation voltage Ue AC
600 V
Motor drive optional
False
Number of auxiliary contacts as normally open contact
2
Number of poles
3
Number of switches
1
Operating handle style
Knife switch style handle
Rated permanent current Iu
100 A
Short circuit withstand capability
200000A @ 600V AC, with class J or class R fuses
Switch and fuse rating (fusing)
600V @ 100A switch, 100 A Type J fuse clips
Switching frequency, max
6 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
With pre-assembled cabling
False
Mechanical
Degree of protection
Operating handles: painted Type 1, 3R, 4, 12
Factory option
Protective cover
Interlockable
True
Material
Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish
Mechanical life operations
10000
Recommended torque
Switch side: 150 in-lb
Version as main switch
True
Construction
Conductor size
Single Port copper lug: 8…1 AWG @ copper conductor
Depth
3.63 in
Device construction
Built-in device fixed built-in technique
Height
8.9 in
Width
6.81 in

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1494U-J100-C3-M-NONO-PC
UPC
889508126074
Estimated Lead Time
30 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Compliance & Environment
Altitude
2000 m (6562 ft) per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Electrical & Connectivity
Connection type
Switch body : glass-filled thermoplastic
Efficiency
-20
Flicker
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Fuse block option
55 kW @ 500...600V AC, 3-phase, 50 Hz
Hold-up time
-40
Individual harmonics (DC-127th)
50Hp @ 600V DC per UL and CSA
Interharmonics
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC
LED status
10000
Level-5 lens color
2000 m per IEC 947-1
NEMA rating designation
100A @ 250/600V DC
Operating distance
2200V @ 1min
Operational range
200000A @ 600V AC : with class J or class R fuses
Power losses
10
Rated input current
Lug to terminal : 90 in-lb
Rated output current
600V @ 100A switch, 100 A type J fuse clips
Special family function
6
Special product function
Knife switch style handle
Spot size
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Sub group
-20
Temperature, max
Protective cover
Transient detect
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Continuous current rating
100 A
Dielectric strength
2200V @ 1min
Electrical interlock ratings
Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Hp rating, max
75Hp @ 575V AC, 3-phase, 60 Hz per UL and CSA
KW rating, max
55 kW @ 500...600V AC, 3-phase, 50 Hz per IEC (AC23)
Max. rated operation voltage Ue AC
600 V
Motor drive optional
False
Number of auxiliary contacts as normally open contact
2
Number of poles
3
Number of switches
1
Operating handle style
Knife switch style handle
Rated permanent current Iu
100 A
Short circuit withstand capability
200000A @ 600V AC, with class J or class R fuses
Switch and fuse rating (fusing)
600V @ 100A switch, 100 A Type J fuse clips
Switching frequency, max
6 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
With pre-assembled cabling
False
Physical Characteristics
Mechanical
Degree of protection
Operating handles: painted Type 1, 3R, 4, 12
Factory option
Protective cover
Interlockable
True
Material
Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish
Mechanical life operations
10000
Recommended torque
Switch side: 150 in-lb
Version as main switch
True
Construction
Conductor size
Single Port copper lug: 8…1 AWG @ copper conductor
Depth
3.63 in
Device construction
Built-in device fixed built-in technique
Height
8.9 in
Width
6.81 in
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Disconnect Kits
CloseClose
1494U-J100-C3-M-NONO-PC
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 1494U Universal
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose