View all 1494G Heavy Industrial Safety Disconnect Switches
1494G-DF3N-203W-412
NEMA 1494G Enclosed Disconnect
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Alternative Products
Technotes
| Disconnect Type |
Non-Fusible
|
|---|---|
| Fuse Clips |
Non-Fusible
|
| Number of poles |
3
|
|---|---|
| Rated permanent current Iu |
100 A
|
| Max. rated operation voltage Ue AC |
600 V
|
| Type of control element |
Long turning handle
|
| Switching frequency, max |
300 ops/m
|
| Fuse voltage |
Non-fusible
|
| Fuse clips |
Non-fusible
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Continuous current rating (Ithe) |
100A @ 600V AC per UL/CSA/NEMA
|
| Type of electrical connection of main circuit |
Screw connection
|
| KW rating (AC23), max |
IEC applications: 55 kW @ 550V/50 Hz
|
| Hp rating |
75Hp @ 575V/60 Hz per UL/CSA/NEMA
|
| Short circuit withstand capability |
10000A @ 600V AC/250V DC: unfused
|
| Auxiliary contact electrical ratings |
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
|
| Factory installed models |
Viewing window
|
| Electrical interlock ratings |
Standard contact 2 N.O. and 2 N.C.: 20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
|
| Dielectric strength |
2200V @ 1min
|
| Rated insulation voltage (Ui) |
600V per UL / 660V per IEC
|
| Electrical life cycle |
6000 ops at rated current
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Shipping weight, approx |
90 lb
|
| Enclosure type |
NEMA 3R/4/12 painted
|
| Recommended torque |
Lug to terminal: 90 in-lb
|
| Version as main switch |
True
|
| Mechanical life operations |
10000
|
| Material |
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
|
| Width |
20.5 in
|
|---|---|
| Device construction |
Complete device in housing
|
| Height |
30 in
|
| Depth |
8.25 in
|
| Terminals |
5/16 in-24 screw-lug, copper
|
| Conductor size |
#8...1 AWG (10...50 mm2)
|
| Altitude |
2000 m per IEC 947-1
|
|---|---|
| Ambient temperature |
Storage: -40...65 °C (-40...149 °F)
|
| Relative humidity |
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) (Enclosure) | Download (ZIP) |
| 2-Dimensional Drawing (PDF)(Enclosure) | Download (PDF) |
| Panel Layout 2-Dimensional Drawing (PDF) | Download (PDF) |
| Panel Layout 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) (Enclosure) Download (ZIP) |
| 2-Dimensional Drawing (PDF)(Enclosure) Download (PDF) |
| Panel Layout 2-Dimensional Drawing (PDF) Download (PDF) |
| Panel Layout 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Disconnect Type |
Non-Fusible
|
|---|---|
| Fuse Clips |
Non-Fusible
|
| Number of poles |
3
|
|---|---|
| Rated permanent current Iu |
100 A
|
| Max. rated operation voltage Ue AC |
600 V
|
| Type of control element |
Long turning handle
|
| Switching frequency, max |
300 ops/m
|
| Fuse voltage |
Non-fusible
|
| Fuse clips |
Non-fusible
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Continuous current rating (Ithe) |
100A @ 600V AC per UL/CSA/NEMA
|
| Type of electrical connection of main circuit |
Screw connection
|
| KW rating (AC23), max |
IEC applications: 55 kW @ 550V/50 Hz
|
| Hp rating |
75Hp @ 575V/60 Hz per UL/CSA/NEMA
|
| Short circuit withstand capability |
10000A @ 600V AC/250V DC: unfused
|
| Auxiliary contact electrical ratings |
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
|
| Factory installed models |
Viewing window
|
| Electrical interlock ratings |
Standard contact 2 N.O. and 2 N.C.: 20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
|
| Dielectric strength |
2200V @ 1min
|
| Rated insulation voltage (Ui) |
600V per UL / 660V per IEC
|
| Electrical life cycle |
6000 ops at rated current
|
| Degree of protection (NEMA) |
4
|
|---|---|
| Shipping weight, approx |
90 lb
|
| Enclosure type |
NEMA 3R/4/12 painted
|
| Recommended torque |
Lug to terminal: 90 in-lb
|
| Version as main switch |
True
|
| Mechanical life operations |
10000
|
| Material |
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
|
| Width |
20.5 in
|
|---|---|
| Device construction |
Complete device in housing
|
| Height |
30 in
|
| Depth |
8.25 in
|
| Terminals |
5/16 in-24 screw-lug, copper
|
| Conductor size |
#8...1 AWG (10...50 mm2)
|
| Altitude |
2000 m per IEC 947-1
|
|---|---|
| Ambient temperature |
Storage: -40...65 °C (-40...149 °F)
|
| Relative humidity |
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) (Enclosure) | Download (ZIP) |
| 2-Dimensional Drawing (PDF)(Enclosure) | Download (PDF) |
| Panel Layout 2-Dimensional Drawing (PDF) | Download (PDF) |
| Panel Layout 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) (Enclosure) Download (ZIP) |
| 2-Dimensional Drawing (PDF)(Enclosure) Download (PDF) |
| Panel Layout 2-Dimensional Drawing (PDF) Download (PDF) |
| Panel Layout 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
1494-td002_-en-p
Technical Data
1494-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA 1494G Enclosed Disconnect
1494G-DF3N-203W-412
Close
Print
Copyright ©2026 Rockwell Automation, Inc.