Loading
View all 1494G Heavy Industrial Safety Disconnect Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1494G-BC3H6-3-98-203W

NEMA 1494G Enclosed Disconnect

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1494G Enclosed Disconnect Switches, 30A, , Type 4/4X - Enclosure Code C, 3 pole, three phase, Class H fuse clips, 600VAC
  • Add to BOM
  • Repair services
  • Get support
1494G-BC3H6-3-98-203W

NEMA 1494G Enclosed Disconnect

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1494G Enclosed Disconnect Switches, 30A, , Type 4/4X - Enclosure Code C, 3 pole, three phase, Class H fuse clips, 600VAC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
1494G-BC3H6-3-98-203W
UPC
662074812158
Estimated Lead Time
36 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Fuse Clips
Class H Fuse Clip
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Continuous current rating (Ithe)
30A @ 600V AC per UL/CSA/NEMA
Dielectric strength
2200V @ 1min
Electrical interlock ratings
Standard contact 2 N.O. and 2 N.C.: 20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Electrical life cycle
6000 ops at rated current
Factory installed models
Viewing window
Fuse clips
Class H fuse clips
Fuse voltage
600V AC
Hp rating
7.5Hp @ 230V/60 Hz per UL/CSA/NEMA
KW rating (AC23), max
IEC applications: 5.5 kW @ 220V/50 Hz
Max. rated operation voltage Ue AC
600 V
Motor drive optional
False
Number of poles
3
Rated insulation voltage (Ui)
600V per UL / 660V per IEC
Rated permanent current Iu
30 A
Short circuit withstand capability
10000A @ 600V AC: with Class H fuses
Switching frequency, max
300 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
Altitude
2000 m per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Mechanical
Degree of protection (NEMA)
4X
Enclosure type
NEMA 4/4X stainless steel
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Mechanical life operations
10000
Recommended torque
Lug to terminal: 20 in-lb
Shipping weight, approx
60 lb
Version as main switch
True
Construction
Conductor size
#14...8 AWG (1.5...10 mm2)
Depth
8.25 in
Device construction
Complete device in housing
Height
13.31 in
Terminals
#10-32 screw and self-lifting pressure plate
Width
10.5 in
Drawings
3-Dimensional STEP model (STP) (Enclosure) Download (ZIP)
2-Dimensional Drawing (PDF)(Enclosure) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) (Enclosure) Download (ZIP)
2-Dimensional Drawing (PDF)(Enclosure) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1494G-BC3H6-3-98-203W
UPC
662074812158
Estimated Lead Time
36 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Fuse Clips
Class H Fuse Clip
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Continuous current rating (Ithe)
30A @ 600V AC per UL/CSA/NEMA
Dielectric strength
2200V @ 1min
Electrical interlock ratings
Standard contact 2 N.O. and 2 N.C.: 20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Electrical life cycle
6000 ops at rated current
Factory installed models
Viewing window
Fuse clips
Class H fuse clips
Fuse voltage
600V AC
Hp rating
7.5Hp @ 230V/60 Hz per UL/CSA/NEMA
KW rating (AC23), max
IEC applications: 5.5 kW @ 220V/50 Hz
Max. rated operation voltage Ue AC
600 V
Motor drive optional
False
Number of poles
3
Rated insulation voltage (Ui)
600V per UL / 660V per IEC
Rated permanent current Iu
30 A
Short circuit withstand capability
10000A @ 600V AC: with Class H fuses
Switching frequency, max
300 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
Compliance & Environment
Altitude
2000 m per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Physical Characteristics
Mechanical
Degree of protection (NEMA)
4X
Enclosure type
NEMA 4/4X stainless steel
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Mechanical life operations
10000
Recommended torque
Lug to terminal: 20 in-lb
Shipping weight, approx
60 lb
Version as main switch
True
Construction
Conductor size
#14...8 AWG (1.5...10 mm2)
Depth
8.25 in
Device construction
Complete device in housing
Height
13.31 in
Terminals
#10-32 screw and self-lifting pressure plate
Width
10.5 in
Drawings
Drawings
3-Dimensional STEP model (STP) (Enclosure) Download (ZIP)
2-Dimensional Drawing (PDF)(Enclosure) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) (Enclosure) Download (ZIP)
2-Dimensional Drawing (PDF)(Enclosure) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
NEMA 1494G Enclosed Disconnect
CloseClose
1494G-BC3H6-3-98-203W
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 1494G Heavy Industrial Safety Disconnect Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose