Loading
View all 1494C Cable-operated
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1494C-DH606-A4-D

600 A Flange Mtd Cable Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the 600 A Flange Mtd Cable Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: No planned RA replacement
  • Add to BOM
  • Repair services
  • Get support
1494C-DH606-A4-D

600 A Flange Mtd Cable Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the 600 A Flange Mtd Cable Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: No planned RA replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Documents
Alternative Products
Technotes
Unique Product Identifier
1494C-DH606-A4-D
UPC
885630305851
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Altitude
2000 m per IEC 947-1
Ambient enclosed temperature
-20 °C
Ambient open temperature
-20 °C
Ambient storage temperature
-40 °C
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Mechanical
Factory option
No fuse cover
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Mechanical life operations
5000 (typical)
Recommended torque
Lug to terminal: 275 in-lb
Version as emergency stop installation
False
Version as main switch
True
Version as maintenance-/service switch
True
Version as reversing switch
False
Version as safety switch
False
Construction
Cable mechanism
Cable operated mechanism 4 ft
Colour control element
Black
Conductor size
2 of #1 AWG...350 MCM (2 per lug), 2 of 185 mm²...350 MCM or 1 of #4 AWG...500 MCM
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Right-hand mechanism
Suitable for distribution board installation
True
Suitable for floor mounting
False
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Suitable for intermediate mounting
True
Switch body material
Glass-filled thermoset plastic
Terminals
1/2 in -13 screw-lug, copper
Continuous current (Ithe) rating
600A @ 600V AC per UL/CSA/NEMA
Dielectric strength
2200V @ 1min
Electrical life cycle
6000 ops at rated current
Fuse/fuse clip type
Type H fuse clips
Hp rating
500Hp @ 575V AC, 60 Hz per UL/CSA/NEMA
Insulation voltage
Rated 660V per IEC
KW rating (AC23), max
375 kW @ 550V AC @ 50Hz per IEC
Low level auxiliary 1 NO or 1 NC contact rating
C300, R150 per NEMA/EEMAC
Max. rated operation voltage Ue AC
600 V
Motor drive integrated
False
Motor drive optional
False
Number of switches
1
Rated permanent current Iu
600 A
Short circuit withstand capability
10000A @ 600V AC: with Class H fuses
Standard auxiliary 1 NO or 1 NC contact rating
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Standard electrical interlock 1 NO and 1 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Standard electrical interlock 2 NO and 2 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Switch and fuse rating (fusing)
600V 600 A switch, 600 A clips
Switching frequency, max
240 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1494C-DH606-A4-D
UPC
885630305851
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Compliance & Environment
Altitude
2000 m per IEC 947-1
Ambient enclosed temperature
-20 °C
Ambient open temperature
-20 °C
Ambient storage temperature
-40 °C
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Physical Characteristics
Mechanical
Factory option
No fuse cover
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Mechanical life operations
5000 (typical)
Recommended torque
Lug to terminal: 275 in-lb
Version as emergency stop installation
False
Version as main switch
True
Version as maintenance-/service switch
True
Version as reversing switch
False
Version as safety switch
False
Construction
Cable mechanism
Cable operated mechanism 4 ft
Colour control element
Black
Conductor size
2 of #1 AWG...350 MCM (2 per lug), 2 of 185 mm²...350 MCM or 1 of #4 AWG...500 MCM
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Right-hand mechanism
Suitable for distribution board installation
True
Suitable for floor mounting
False
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Suitable for intermediate mounting
True
Switch body material
Glass-filled thermoset plastic
Terminals
1/2 in -13 screw-lug, copper
Electrical & Connectivity
Continuous current (Ithe) rating
600A @ 600V AC per UL/CSA/NEMA
Dielectric strength
2200V @ 1min
Electrical life cycle
6000 ops at rated current
Fuse/fuse clip type
Type H fuse clips
Hp rating
500Hp @ 575V AC, 60 Hz per UL/CSA/NEMA
Insulation voltage
Rated 660V per IEC
KW rating (AC23), max
375 kW @ 550V AC @ 50Hz per IEC
Low level auxiliary 1 NO or 1 NC contact rating
C300, R150 per NEMA/EEMAC
Max. rated operation voltage Ue AC
600 V
Motor drive integrated
False
Motor drive optional
False
Number of switches
1
Rated permanent current Iu
600 A
Short circuit withstand capability
10000A @ 600V AC: with Class H fuses
Standard auxiliary 1 NO or 1 NC contact rating
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Standard electrical interlock 1 NO and 1 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Standard electrical interlock 2 NO and 2 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Switch and fuse rating (fusing)
600V 600 A switch, 600 A clips
Switching frequency, max
240 ops/m
Type of control element
Long turning handle
Type of electrical connection of main circuit
Screw connection
Voltage release optional
False
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
600 A Flange Mtd Cable Switch
CloseClose
1494C-DH606-A4-D
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 1494C Cable-operated
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose