| Trip Type |
C
|
|---|
| Current |
7 A
|
|---|---|
| Phase |
2 pole
|
| Drawings | |
|---|---|
| 1492-SPM Drawing (PDF) File | Download (PDF) |
| 1492-SPM Drawing (STEP) File | Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1492-SPM Drawing (PDF) File Download (PDF) |
| 1492-SPM Drawing (STEP) File Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
| General | Product Cutsheet | -- |
| General | 1492-SPM Dimensions | -- |
| General | 1492-SPM Specifications | -- |
| General | 1492-SPM Product Profile | -- |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Trip Type |
C
|
|---|
| Current |
7 A
|
|---|---|
| Phase |
2 pole
|
Drawings
| Drawings | |
|---|---|
| 1492-SPM Drawing (PDF) File | Download (PDF) |
| 1492-SPM Drawing (STEP) File | Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1492-SPM Drawing (PDF) File Download (PDF) |
| 1492-SPM Drawing (STEP) File Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads
General
-- |
|
Product Cutsheet
General
-- |
|
1492-SPM Dimensions
General
-- |
|
1492-SPM Specifications
General
-- |
|
1492-SPM Product Profile
General
-- |
|
1492-sg122_-en-p
Selection Guide
1492-SG122 |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
| General | Product Cutsheet | -- |
| General | 1492-SPM Dimensions | -- |
| General | 1492-SPM Specifications | -- |
| General | 1492-SPM Product Profile | -- |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.