View all 1492-P Double Level Plug-in Style
Preferred
1492-P4Q-B
IEC Feed-Through Push-in Terminal Block
| Block Type |
Ftd-Through
|
|---|---|
| Bulletin |
1492-P
|
| Circuits per block |
Single-Circuit
|
| Number of Levels |
Single Level
|
| Number Of Terminals |
4
|
| Package Quantity |
50
|
| Wire Size |
4 mm (AWG 26 AWG 10)
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | -- |
| Technical Details | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1492-in006_-en-e | 1492-IN006 |
| Technical Data | Publication |
|---|---|
| 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Block Type |
Ftd-Through
|
|---|---|
| Bulletin |
1492-P
|
| Circuits per block |
Single-Circuit
|
| Number of Levels |
Single Level
|
| Number Of Terminals |
4
|
| Package Quantity |
50
|
| Wire Size |
4 mm (AWG 26 AWG 10)
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Circuit Protection Device and SCCR Tables
General
-- |
|
Installation Instructions
General
-- |
|
Technical Details
General
-- |
|
Product Cutsheet
General
-- |
|
1492-in006_-en-e
Installation Instructions
1492-IN006 |
|
1492-td017_-en-p
Technical Data
1492-TD017 |
| General | Publication |
|---|---|
| Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | -- |
| Technical Details | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1492-in006_-en-e | 1492-IN006 |
| Technical Data | Publication |
| 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.