Length | 82 mm |
---|---|
Wire strip length | 12 mm per UL/CSA/IEC/ATEX |
Wire range | 26...10 AWG rated cross section per UL/CSA, 4 mm² rated cross section per IEC, 4 mm² rated cross section per ATEX |
Fuse size | 5 x 20 mm |
Density | 49 pcs/ft (163 pcs/m) per UL/CSA/IEC/ATEX |
---|
Current, max | 10 A per UL/CSA, 6.3 A per IEC, 6.3 A per ATEX |
---|---|
Voltage rating | 10...36V AC/DC per UL/CSA/IEC/ATEX |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 29 |
Dimension Width | 15.875 |
Dimension Length | 0.356 |
Stock Status | NON_STOCKED |
Weight | 1.02 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
General | Technical Details | -- |
Installation Instructions | 1492-in135_-en-e | 1492-IN135 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length | 82 mm |
---|---|
Wire strip length | 12 mm per UL/CSA/IEC/ATEX |
Wire range | 26...10 AWG rated cross section per UL/CSA, 4 mm² rated cross section per IEC, 4 mm² rated cross section per ATEX |
Fuse size | 5 x 20 mm |
Density | 49 pcs/ft (163 pcs/m) per UL/CSA/IEC/ATEX |
---|
Current, max | 10 A per UL/CSA, 6.3 A per IEC, 6.3 A per ATEX |
---|---|
Voltage rating | 10...36V AC/DC per UL/CSA/IEC/ATEX |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 29 |
Dimension Width | 15.875 |
Dimension Length | 0.356 |
Stock Status | NON_STOCKED |
Weight | 1.02 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
Technical Details
General
-- |
1492-in135_-en-e
Installation Instructions
1492-IN135 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
General | Technical Details | -- |
Installation Instructions | 1492-in135_-en-e | 1492-IN135 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.