Loading
View all 1492 X-Y Plotter
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
1492-M5X15V1-10

Connection Products

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
1492 Terminal Block Accessories Snap-In Individual Marker Card5 mm x 15 mmVertical Text1-10Repeat Sequence Printing
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
1492-M5X15V1-10
UPC
781180901904
Estimated Lead Time
21 days
Country of Origin
Germany
Colour
White
Imprint
Numbers
Direction of coding
Vertical
Print sequence
Repeat sequence printing
Text printing
1...10, blocks of 10, sequential numbering
Text direction
Vertical text
Marker size
5 mm by 15 mm, 96 markers per card, individual
Application Techniques Publication
1492-at007_-en-p 1492-AT007
General Publication
Product Cutsheet --
Circuit Protection Design and SCCR Tables (All Product Categories) --
Selection Guide Publication
1492-sg122_-en-p 1492-SG122
Technical Data Publication
1492-td015_-en-p 1492-TD015
User Manual Publication
1492-um001_-en-e 1492-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1492-M5X15V1-10
UPC
781180901904
Estimated Lead Time
21 days
Country of Origin
Germany
Technical Specifications
Colour
White
Imprint
Numbers
Direction of coding
Vertical
Print sequence
Repeat sequence printing
Text printing
1...10, blocks of 10, sequential numbering
Text direction
Vertical text
Marker size
5 mm by 15 mm, 96 markers per card, individual
Documents
1492-at007_-en-p Application Techniques
1492-AT007
Product Cutsheet General
--
Circuit Protection Design and SCCR Tables (All Product Categories) General
--
1492-sg122_-en-p Selection Guide
1492-SG122
1492-td015_-en-p Technical Data
1492-TD015
1492-um001_-en-e User Manual
1492-UM001
Application Techniques Publication
1492-at007_-en-p 1492-AT007
General Publication
Product Cutsheet --
Circuit Protection Design and SCCR Tables (All Product Categories) --
Selection Guide Publication
1492-sg122_-en-p 1492-SG122
Technical Data Publication
1492-td015_-en-p 1492-TD015
User Manual Publication
1492-um001_-en-e 1492-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Connection Products
CloseClose
1492-M5X15V1-10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose