Error No. for Common decode FM | No error |
---|---|
Print Sequence | Repeat Sequence Printing |
Text Direction (Orientation) | Custom Marking |
Text Printing | Blank |
Colour | White |
---|---|
Print sequence | Repeat sequence printing |
Text printing | Blank |
Text direction | Custom marking |
Marker size | 3 mm by 12 mm, 120 markers per card, individual |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.896 |
Lead Time | 22 |
Dimension Width | 0.508 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Error No. for Common decode FM | No error |
---|---|
Print Sequence | Repeat Sequence Printing |
Text Direction (Orientation) | Custom Marking |
Text Printing | Blank |
Colour | White |
---|---|
Print sequence | Repeat sequence printing |
Text printing | Blank |
Text direction | Custom marking |
Marker size | 3 mm by 12 mm, 120 markers per card, individual |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.896 |
Lead Time | 22 |
Dimension Width | 0.508 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1492-sg122_-en-p
Selection Guide
1492-SG122 |
1492-td015_-en-p
Technical Data
1492-TD015 |
1492-um001_-en-e
User Manual
1492-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.