1492-LD4RB202
2-Ckt Resistor Blk, Metal Oxide Film, 4mm
Rockwell Automation announces that as of October 09, 2025, the 2-Ckt Resistor Blk, Metal Oxide Film, 4mm will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 09, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of October 09, 2025, the 2-Ckt Resistor Blk, Metal Oxide Film, 4mm will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 09, 2025
Replacement Category:
No planned RA replacement
| Size |
4 mm
|
|---|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Circuit Protection Device and SCCR Tables | -- |
| Specifications | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1492-in187_-en-e | 1492-IN187 |
| Technical Data | Publication |
|---|---|
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CE
- CSA Listed
- UL Recognized
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Size |
4 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Circuit Protection Device and SCCR Tables
General
-- |
|
Specifications
General
-- |
|
Product Cutsheet
General
-- |
|
1492-in187_-en-e
Installation Instructions
1492-IN187 |
|
1492-td015_-en-p
Technical Data
1492-TD015 |
| General | Publication |
|---|---|
| Circuit Protection Device and SCCR Tables | -- |
| Specifications | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1492-in187_-en-e | 1492-IN187 |
| Technical Data | Publication |
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CE
- CSA Listed
- UL Recognized
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.