View all 1492-SPM Supplementary Protectors
Preferred
1492-L3-W
IEC Term Blck 5.1x59.5x31.3mm Spr Clp
| Terminal Size |
5.1 x 59.5 x 31.3mm (0.20 x 2.34 x 1.23 in
|
|---|---|
| Wire Size |
UR - #30...12 AWG, CSA - #26...12 AWG, IEC - 2.5mm², ATEX - #20...12 AWG
|
| Current |
25 A
|
|---|---|
| Current |
550 V AC/DC
|
| Current |
600 V AC/DC
|
| Current |
800 V AC/DC
|
| Phase |
1 pole
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specifications | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | Publication |
|---|---|
| 1492-in187_-en-e | 1492-IN187 |
| Technical Data | Publication |
|---|---|
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Terminal Size |
5.1 x 59.5 x 31.3mm (0.20 x 2.34 x 1.23 in
|
|---|---|
| Wire Size |
UR - #30...12 AWG, CSA - #26...12 AWG, IEC - 2.5mm², ATEX - #20...12 AWG
|
| Current |
25 A
|
|---|---|
| Current |
550 V AC/DC
|
| Current |
600 V AC/DC
|
| Current |
800 V AC/DC
|
| Phase |
1 pole
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Specifications
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
1492-in187_-en-e
Installation Instructions
1492-IN187 |
|
1492-td015_-en-p
Technical Data
1492-TD015 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specifications | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | Publication |
| 1492-in187_-en-e | 1492-IN187 |
| Technical Data | Publication |
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.