| Terminal Size |
5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in)
|
|---|---|
| Wire Size |
UR - #22 AWG, CSA - #22 AWG, IEC - 1.5mm²
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Specifications | -- |
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Wire Size [AWG] Table | -- |
| Installation Instructions | Publication |
|---|---|
| 1492-in186_-en-e | 1492-IN186 |
| Technical Data | Publication |
|---|---|
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- IECEx Scheme
- CSA Listed
- UL Recognized
- CE
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Terminal Size |
5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in)
|
|---|---|
| Wire Size |
UR - #22 AWG, CSA - #22 AWG, IEC - 1.5mm²
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Specifications
General
-- |
|
Product Cutsheet
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
Wire Size [AWG] Table
General
-- |
|
1492-in186_-en-e
Installation Instructions
1492-IN186 |
|
1492-td015_-en-p
Technical Data
1492-TD015 |
| General | Publication |
|---|---|
| Specifications | -- |
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Wire Size [AWG] Table | -- |
| Installation Instructions | Publication |
| 1492-in186_-en-e | 1492-IN186 |
| Technical Data | Publication |
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- IECEx Scheme
- CSA Listed
- UL Recognized
- CE
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.