| Supply voltage AC 60 Hz |
24 V
|
|---|---|
| Supply voltage DC |
24 V
|
| Voltage type of supply voltage |
AC/DC
|
| Interface module style |
LED indicating
|
|---|---|
| Field side terminals |
Four per I/O connection
|
| Cable connector pin type |
For interface to digital I/O from 16 to 32 points
|
| Product type |
Digital module with fixed terminal block
|
| Bulletin number |
1492-connection devices
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Application Notes & Pinout Diagrams | -- |
| General | Specifications | -- |
| General | Label Card (Not to scale, for reference only) | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1492-td008_-en-p | 1492-TD008 |
| User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage AC 60 Hz |
24 V
|
|---|---|
| Supply voltage DC |
24 V
|
| Voltage type of supply voltage |
AC/DC
|
| Interface module style |
LED indicating
|
|---|---|
| Field side terminals |
Four per I/O connection
|
| Cable connector pin type |
For interface to digital I/O from 16 to 32 points
|
| Product type |
Digital module with fixed terminal block
|
| Bulletin number |
1492-connection devices
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Application Notes & Pinout Diagrams
General
-- |
|
Specifications
General
-- |
|
Label Card (Not to scale, for reference only)
General
-- |
|
Product Cutsheet
General
-- |
|
1492-td008_-en-p
Technical Data
1492-TD008 |
|
1492-um001_-en-e
User Manual
1492-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Application Notes & Pinout Diagrams | -- |
| General | Specifications | -- |
| General | Label Card (Not to scale, for reference only) | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1492-td008_-en-p | 1492-TD008 |
| User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.