| Supply voltage AC 60 Hz |
24 V
|
|---|---|
| Supply voltage DC |
24 V
|
| Voltage type of supply voltage |
AC/DC
|
| Interface module style |
Isolated in or out
|
|---|---|
| Field side terminals |
Two per I/O connection
|
| Cable connector pin type |
For interface to digital I/O from 8 to 16 points
|
| Product type |
Digital module with fixed terminal block
|
| Bulletin number |
1492-connection devices
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Application Notes & Pinout Diagrams | -- |
| Product Cutsheet | -- |
| Label Card (Not to scale, for reference only) | -- |
| Specifications | -- |
| Technical Data | Publication |
|---|---|
| 1492-td008_-en-p | 1492-TD008 |
| User Manual | Publication |
|---|---|
| 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage AC 60 Hz |
24 V
|
|---|---|
| Supply voltage DC |
24 V
|
| Voltage type of supply voltage |
AC/DC
|
| Interface module style |
Isolated in or out
|
|---|---|
| Field side terminals |
Two per I/O connection
|
| Cable connector pin type |
For interface to digital I/O from 8 to 16 points
|
| Product type |
Digital module with fixed terminal block
|
| Bulletin number |
1492-connection devices
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Application Notes & Pinout Diagrams
General
-- |
|
Product Cutsheet
General
-- |
|
Label Card (Not to scale, for reference only)
General
-- |
|
Specifications
General
-- |
|
1492-td008_-en-p
Technical Data
1492-TD008 |
|
1492-um001_-en-e
User Manual
1492-UM001 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Application Notes & Pinout Diagrams | -- |
| Product Cutsheet | -- |
| Label Card (Not to scale, for reference only) | -- |
| Specifications | -- |
| Technical Data | Publication |
| 1492-td008_-en-p | 1492-TD008 |
| User Manual | Publication |
| 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.