Current | 120 V AC/DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.541 |
Lead Time | 5 |
Dimension Width | 11.557 |
Dimension Length | 16.383 |
Stock Status | STOCKED |
Weight | 0.331 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Label Card 2 of 3 (Not to scale, for reference only) | -- |
General | Label Card 3 of 3 (Not to scale, for reference only) | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
General | Label Card 1 of 3 (Not to scale, for reference only) | -- |
General | Application Notes & Pinout Diagrams | -- |
Technical Data | 1492-td008_-en-p | 1492-TD008 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 120 V AC/DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.541 |
Lead Time | 5 |
Dimension Width | 11.557 |
Dimension Length | 16.383 |
Stock Status | STOCKED |
Weight | 0.331 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Label Card 2 of 3 (Not to scale, for reference only)
General
-- |
Label Card 3 of 3 (Not to scale, for reference only)
General
-- |
Specifications
General
-- |
Product Cutsheet
General
-- |
Label Card 1 of 3 (Not to scale, for reference only)
General
-- |
Application Notes & Pinout Diagrams
General
-- |
1492-td008_-en-p
Technical Data
1492-TD008 |
1492-um001_-en-e
User Manual
1492-UM001 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Label Card 2 of 3 (Not to scale, for reference only) | -- |
General | Label Card 3 of 3 (Not to scale, for reference only) | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
General | Label Card 1 of 3 (Not to scale, for reference only) | -- |
General | Application Notes & Pinout Diagrams | -- |
Technical Data | 1492-td008_-en-p | 1492-TD008 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.