| Resistance tolerance |
±1%
|
|---|---|
| Dielectric withstanding voltage (resistor) |
500 V
|
| Resistance value |
249 mohm
|
| Standard resistance range |
249 Ω
|
| Rated continuous working voltage (resistor) |
0.5 x R or 250V maximum
|
| Current, max |
24 A (bus), 0.5VA (resistor)
|
| Rated voltage |
600 V
|
| Type of component |
Resistor
|
| Voltage rating |
600V AC/DC
|
| Resistor type |
Wirewound, 0.5 W, 1%
|
|---|---|
| Depth |
2.8 in
|
| Width |
0.24 in
|
| Height |
2.61 in
|
| Colour |
Black
|
| Mounting method |
DIN rail (top hat rail) 35 mm
|
| Wire strip length |
0.38 in
|
| Wire range (rated cross section) |
30...12 AWG
|
| Terminal block type |
Resistor component, multi-rail
|
| Closing plate required |
True
|
|---|---|
| Type of electrical connection 1 |
Screw connection
|
| Density |
50 pcs./ft
|
| Recommended tightening torque |
3 in-lb
|
| Bulletin number |
Connection products
|
| Operating temperature |
-4 °F
|
|---|---|
| Storage temperature |
-40 °F
|
| Insulation temperature |
-40 °F
|
| Application Techniques | Publication |
|---|---|
| 1492-at007_-en-p | 1492-AT007 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Resistance tolerance |
±1%
|
|---|---|
| Dielectric withstanding voltage (resistor) |
500 V
|
| Resistance value |
249 mohm
|
| Standard resistance range |
249 Ω
|
| Rated continuous working voltage (resistor) |
0.5 x R or 250V maximum
|
| Current, max |
24 A (bus), 0.5VA (resistor)
|
| Rated voltage |
600 V
|
| Type of component |
Resistor
|
| Voltage rating |
600V AC/DC
|
| Resistor type |
Wirewound, 0.5 W, 1%
|
|---|---|
| Depth |
2.8 in
|
| Width |
0.24 in
|
| Height |
2.61 in
|
| Colour |
Black
|
| Mounting method |
DIN rail (top hat rail) 35 mm
|
| Wire strip length |
0.38 in
|
| Wire range (rated cross section) |
30...12 AWG
|
| Terminal block type |
Resistor component, multi-rail
|
| Closing plate required |
True
|
|---|---|
| Type of electrical connection 1 |
Screw connection
|
| Density |
50 pcs./ft
|
| Recommended tightening torque |
3 in-lb
|
| Bulletin number |
Connection products
|
| Operating temperature |
-4 °F
|
|---|---|
| Storage temperature |
-40 °F
|
| Insulation temperature |
-40 °F
|
Documents
|
1492-at007_-en-p
Application Techniques
1492-AT007 |
|
Product Cutsheet
General
-- |
|
1492-td015_-en-p
Technical Data
1492-TD015 |
| Application Techniques | Publication |
|---|---|
| 1492-at007_-en-p | 1492-AT007 |
| General | Publication |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.