| Class |
Fuse holder
|
|---|---|
| Depth |
70 MM
|
| Current |
30 A
|
|---|---|
| Phase |
2 pole
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Profile | 1492FB-PP001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Selection Guide | Publication |
|---|---|
| 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CSA Listed
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Fuse holder
|
|---|---|
| Depth |
70 MM
|
| Current |
30 A
|
|---|---|
| Phase |
2 pole
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Profile
General
1492FB-PP001 |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
1492-sg122_-en-p
Selection Guide
1492-SG122 |
| General | Publication |
|---|---|
| Product Profile | 1492FB-PP001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Selection Guide | Publication |
| 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CSA Listed
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.