Current | 25 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.75 |
Lead Time | 5 |
Dimension Width | 6.9 |
Dimension Length | 8.8 |
Stock Status | NON_STOCKED |
Weight | 0.125 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
1492-D 2D Drawing File | Download (ZIP) |
2-Dimentional Drawing (PDF) | Download (PDF) |
1492-D 3D Drawing File | Download (ZIP) |
1492-D STP File | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
1492-D 2D Drawing File Download (ZIP) |
2-Dimentional Drawing (PDF) Download (PDF) |
1492-D 3D Drawing File Download (ZIP) |
1492-D STP File Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 25 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.75 |
Lead Time | 5 |
Dimension Width | 6.9 |
Dimension Length | 8.8 |
Stock Status | NON_STOCKED |
Weight | 0.125 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
1492-D 2D Drawing File | Download (ZIP) |
2-Dimentional Drawing (PDF) | Download (PDF) |
1492-D 3D Drawing File | Download (ZIP) |
1492-D STP File | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
1492-D 2D Drawing File Download (ZIP) |
2-Dimentional Drawing (PDF) Download (PDF) |
1492-D 3D Drawing File Download (ZIP) |
1492-D STP File Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads
General
-- |
Product Cutsheet
General
-- |
1492-sg122_-en-p
Selection Guide
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.