| Type of output voltage |
DC
|
|---|---|
| Analogue input, current |
False
|
| Analogue input, voltage |
False
|
| Analogue output, current |
False
|
| Analogue output, voltage |
False
|
| Voltage type of supply voltage |
AC/DC
|
| Supply voltage AC 50 Hz |
0 V
|
| Supply voltage AC 60 Hz |
0 V
|
| Supply voltage DC |
0 V
|
| Permitted voltage at input |
0 V
|
| Type of digital output |
Relay
|
| Connector type |
18 pin
|
| Current, max |
2 A per channel, 8 A per group, 16 A per module
|
| Feature |
AC/DC relay output module
|
| Operating temperature |
0 °C
|
|---|---|
| Environmental rating |
RoHS/EAC
|
| Storage temperature |
-40 °C
|
| Humidity |
Operating: 5...95% @ 55°C (131 °F)
|
| Length |
Cable: approx 590 mm
|
|---|
| Shock |
Operating: 30 G, Non operating: 50 G
|
|---|
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Installation Instructions | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of output voltage |
DC
|
|---|---|
| Analogue input, current |
False
|
| Analogue input, voltage |
False
|
| Analogue output, current |
False
|
| Analogue output, voltage |
False
|
| Voltage type of supply voltage |
AC/DC
|
| Supply voltage AC 50 Hz |
0 V
|
| Supply voltage AC 60 Hz |
0 V
|
| Supply voltage DC |
0 V
|
| Permitted voltage at input |
0 V
|
| Type of digital output |
Relay
|
| Connector type |
18 pin
|
| Current, max |
2 A per channel, 8 A per group, 16 A per module
|
| Feature |
AC/DC relay output module
|
| Operating temperature |
0 °C
|
|---|---|
| Environmental rating |
RoHS/EAC
|
| Storage temperature |
-40 °C
|
| Humidity |
Operating: 5...95% @ 55°C (131 °F)
|
| Length |
Cable: approx 590 mm
|
|---|
| Shock |
Operating: 30 G, Non operating: 50 G
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Installation Instructions
General
-- |
|
Product Cutsheet
General
-- |
|
1492-sg010_-en-p
Technical Data
1492-SG010 |
| General | Publication |
|---|---|
| Installation Instructions | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed
- CE
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.