Type of output voltage | AC |
---|---|
Analogue input, current | False |
Analogue input, voltage | False |
Analogue output, current | False |
Analogue output, voltage | False |
Short-circuit protection, digital outputs available | False |
Voltage type of supply voltage | AC |
Supply voltage AC 50 Hz | 0 V |
Supply voltage AC 60 Hz | 0 V |
Permitted voltage at input | 0 V |
Connector type | 18 pin |
Current, max | 5 A per channel, 4 A per module |
Feature | 120/240V AC output module |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Length | Cable: approx 590 mm |
---|
Shock | Operating: 30 G, Non operating: 50 G |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 21.336 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of output voltage | AC |
---|---|
Analogue input, current | False |
Analogue input, voltage | False |
Analogue output, current | False |
Analogue output, voltage | False |
Short-circuit protection, digital outputs available | False |
Voltage type of supply voltage | AC |
Supply voltage AC 50 Hz | 0 V |
Supply voltage AC 60 Hz | 0 V |
Permitted voltage at input | 0 V |
Connector type | 18 pin |
Current, max | 5 A per channel, 4 A per module |
Feature | 120/240V AC output module |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Length | Cable: approx 590 mm |
---|
Shock | Operating: 30 G, Non operating: 50 G |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 21.336 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
1492-sg010_-en-p
Technical Data
1492-SG010 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.