Length | Chassis: approx 338.80 mm, Usable: approx 307 mm |
---|---|
Width | 95.85 mm |
Height | 190.47 mm |
Type of enclosure | Closed |
Feature | 1746 SLC I/O maximum slots: 7, Max. number of 5069 I/O cards: 9 |
---|
Rail mounting possible | True |
---|---|
With ventilation slots | True |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Shock | Operating: 30 G, Non operating: 50 G |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 5 |
Dimension Width | 23.813 |
Dimension Length | 41.91 |
Stock Status | STOCKED |
Weight | 2.803 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length | Chassis: approx 338.80 mm, Usable: approx 307 mm |
---|---|
Width | 95.85 mm |
Height | 190.47 mm |
Type of enclosure | Closed |
Feature | 1746 SLC I/O maximum slots: 7, Max. number of 5069 I/O cards: 9 |
---|
Rail mounting possible | True |
---|---|
With ventilation slots | True |
Operating temperature | 0 °C |
---|---|
Environmental rating | RoHS/EAC |
Storage temperature | -40 °C |
Shock | Operating: 30 G, Non operating: 50 G |
Humidity | Operating: 5...95% @ 55°C (131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 5 |
Dimension Width | 23.813 |
Dimension Length | 41.91 |
Stock Status | STOCKED |
Weight | 2.803 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
1492-sg010_-en-p
Technical Data
1492-SG010 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Technical Data | 1492-sg010_-en-p | 1492-SG010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.