Interface module style | Fusible |
---|---|
Field side terminals | Five per input connection |
Product type | Analog module with fixed terminal block |
Bulletin number | 1492-connection devices |
Analog I/O channels | Eight channels, input or output |
---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Label Card 1 of 2 (Not to scale, for reference only) | -- |
General | Label Card 2 of 2 (Not to scale, for reference only) | -- |
General | Specifications | -- |
General | Application Notes & Pinout Diagrams | -- |
General | Product Cutsheet | -- |
Technical Data | 1492-td008_-en-p | 1492-TD008 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Interface module style | Fusible |
---|---|
Field side terminals | Five per input connection |
Product type | Analog module with fixed terminal block |
Bulletin number | 1492-connection devices |
Analog I/O channels | Eight channels, input or output |
---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Label Card 1 of 2 (Not to scale, for reference only)
General
-- |
Label Card 2 of 2 (Not to scale, for reference only)
General
-- |
Specifications
General
-- |
Application Notes & Pinout Diagrams
General
-- |
Product Cutsheet
General
-- |
1492-td008_-en-p
Technical Data
1492-TD008 |
1492-um001_-en-e
User Manual
1492-UM001 |
Type | Resource | Publication |
---|---|---|
General | Label Card 1 of 2 (Not to scale, for reference only) | -- |
General | Label Card 2 of 2 (Not to scale, for reference only) | -- |
General | Specifications | -- |
General | Application Notes & Pinout Diagrams | -- |
General | Product Cutsheet | -- |
Technical Data | 1492-td008_-en-p | 1492-TD008 |
User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.