Voltage | 48 V DC |
---|---|
Current | 7 A |
Current | 230 V AC |
Current | 240 V AC |
Phase | 3 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 37 |
Dimension Width | 12.294 |
Dimension Length | 8.788 |
Stock Status | NON_STOCKED |
Weight | 0.388 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
1489-M PDF Drawing File | Download (PDF) |
1489-M STP File | Download (ZIP) |
1489-M 3D Pro-E Drawing File | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M PDF Drawing File Download (PDF) |
1489-M STP File Download (ZIP) |
1489-M 3D Pro-E Drawing File Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Circuit Protection Methods White Paper | 1492-WP001 |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-12-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 48 V DC |
---|---|
Current | 7 A |
Current | 230 V AC |
Current | 240 V AC |
Phase | 3 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 37 |
Dimension Width | 12.294 |
Dimension Length | 8.788 |
Stock Status | NON_STOCKED |
Weight | 0.388 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
1489-M PDF Drawing File | Download (PDF) |
1489-M STP File | Download (ZIP) |
1489-M 3D Pro-E Drawing File | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M PDF Drawing File Download (PDF) |
1489-M STP File Download (ZIP) |
1489-M 3D Pro-E Drawing File Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Circuit Protection Methods White Paper
General
1492-WP001 |
1492-sg122_-en-p
Selection Guide
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Circuit Protection Methods White Paper | 1492-WP001 |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-12-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.