Loading
View all 1489-M Thermal-magnetic Circuit Breakers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1489-M1C630

UL489 63 A Miniature Circuit Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 1 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage:240V AC, 48V DC; IEC/EN Max. Voltage 230V AC,63A
  • Add to BOM
  • Repair services
  • Get support
1489-M1C630

UL489 63 A Miniature Circuit Breaker

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 1 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage:240V AC, 48V DC; IEC/EN Max. Voltage 230V AC,63A
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1489-M1C630
UPC
885630619408
Estimated Lead Time
101 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Amperage Rating
63 A
Number Of Poles
1
Sub Brand
1489
Trip Type
C
Type
Branch Circuit Protectors
Drawings
1489-M STP File Download (ZIP)
1489-M 3D Pro-E Drawing File Download (ZIP)
1489-M PDF Drawing File Download (PDF)
Product Drawing Drawing (DWG)
Drawings
1489-M STP File Download (ZIP)
1489-M 3D Pro-E Drawing File Download (ZIP)
1489-M PDF Drawing File Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads MCB-TD001
Product Cutsheet --
Circuit Protection Methods White Paper 1492-WP001
Selection Guide Publication
1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
China CCC Eurasion Economic Community Taiwan BSMI
  • China CCC
  • Eurasion Economic Community
  • Taiwan BSMI

This product was certified with the above certifications as of 2026-07-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1489-M1C630
UPC
885630619408
Estimated Lead Time
101 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Amperage Rating
63 A
Number Of Poles
1
Sub Brand
1489
Trip Type
C
Type
Branch Circuit Protectors
Drawings
Drawings
1489-M STP File Download (ZIP)
1489-M 3D Pro-E Drawing File Download (ZIP)
1489-M PDF Drawing File Download (PDF)
Product Drawing Drawing (DWG)
Drawings
1489-M STP File Download (ZIP)
1489-M 3D Pro-E Drawing File Download (ZIP)
1489-M PDF Drawing File Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads General
MCB-TD001
Product Cutsheet General
--
Circuit Protection Methods White Paper General
1492-WP001
1492-sg122_-en-p Selection Guide
1492-SG122
General Publication
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads MCB-TD001
Product Cutsheet --
Circuit Protection Methods White Paper 1492-WP001
Selection Guide Publication
1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1489-ct004_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct002_-ru-e.pdf} {name=Taiwan BSMI, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1489-ct013_-en-e.pdf}
  • China CCC
  • Eurasion Economic Community
  • Taiwan BSMI

This product was certified with the above certifications as of 2026-07-02. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
UL489 63 A Miniature Circuit Breaker
CloseClose
1489-M1C630
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose