Drop Connector Type | Terminal Connection,Thick cable terminals,standard key location |
---|
Rated voltage | 24 V |
---|---|
Number of drop ports | 2 drop connectors |
Assembly rating | 24V @ 8A |
Material | Black Polymer |
Enclosure type rating | NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) at 60 °C (140 °F), temperature washdown |
Drop connector type | Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors |
Trunk connection | Cable glands designed for use with devicenet thick cable, trunk cable connection via terminal block connectors |
Width, approx | 98 mm |
Depth, approx | 111.2 mm |
Keyway orientation | Standard key location |
Max. total current | 15 A |
---|---|
With LED indication | False |
Colour housing | Black |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Degree of protection (NEMA) | 13 |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Current, max | 7.5 A per trunk |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.792 |
Lead Time | 5 |
Dimension Width | 17.094 |
Dimension Length | 19.609 |
Stock Status | STOCKED |
Weight | 0.528 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Drop Connector Type | Terminal Connection,Thick cable terminals,standard key location |
---|
Rated voltage | 24 V |
---|---|
Number of drop ports | 2 drop connectors |
Assembly rating | 24V @ 8A |
Material | Black Polymer |
Enclosure type rating | NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) at 60 °C (140 °F), temperature washdown |
Drop connector type | Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors |
Trunk connection | Cable glands designed for use with devicenet thick cable, trunk cable connection via terminal block connectors |
Width, approx | 98 mm |
Depth, approx | 111.2 mm |
Keyway orientation | Standard key location |
Max. total current | 15 A |
---|---|
With LED indication | False |
Colour housing | Black |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Degree of protection (NEMA) | 13 |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Current, max | 7.5 A per trunk |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.792 |
Lead Time | 5 |
Dimension Width | 17.094 |
Dimension Length | 19.609 |
Stock Status | STOCKED |
Weight | 0.528 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.