https://www.rockwellautomation.com/en-us/products/details.1485R-P3R5-C.html
Catalog #: 1485R-P3R5-C
DeviceNet Physical Media, Thin Media, Yellow CPE, Standard Passive Cable, Micro, Straight Female, Standard 5-Pin, Cable, Standard 5 leads, Micro, Straight Female, Cable, Standard - Epoxy Coated Zinc, 3 M, 3.0
Catalog #: 1485R-P3R5-C
DeviceNet Physical Media, Thin Media, Yellow CPE, Standard Passive Cable, Micro, Straight Female, Standard 5-Pin, Cable, Standard 5 leads, Micro, Straight Female, Cable, Standard - Epoxy Coated Zinc, 3 M, 3.0
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5 leads |
Number of conductors | 1 pair 22 AWG, 1 pair 24 AWG and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Micro, straight female |
Cable diameter | 6.9 mm (0.27 inch) |
Cable type | Thin media, yellow CPE |
Material | Coupling nut: Epoxy-coated Zinc, jacket: yellow CPE (chemical resistant) or grey PVC, contact, mini: Gold-plated machined Brass, contact, micro: Gold over Nickel‐plated Brass |
Bend radius | 10 x diameter |
Construction
Cable length | 3000 mm |
---|---|
Special characteristic | Standard - Epoxy coated Zinc |
Second end termination style | Cable |
Material of contact surface | Gold |
Electrical
Current, max | 4 A |
---|---|
Cable details | Standard passive cable |
Assembly rating | 250V, 4 A |
Cable rating | Grey PVC: UL CL2 or CMG 75 °C (167 °F) or AWM 600V or c(UL) CMG or AWM I/II 80 °C (176 °F) 300V FT4, Grey High-Flex PVC: UL CL2 75 °C (167 °F) or AWM 20201 80 °C (176 °F) 600V or CSA AWM I/II 80 °C (176 °F) 600V FT4, Yellow CPE: UL- CL2 or CM 75 °C (167 ° |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.