| Drop Connector Type |
Terminal Connection,Thin cable terminals,standard key location
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Relative humidity |
Devicebox™, round media: 5...95% (noncondensing)
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Number of drop ports |
2 drop connectors
|
|---|---|
| Assembly rating |
Devicebox™, round media: 24V @ 8A
|
| Material |
Devicebox™, round media: Black Polymer
|
| Enclosure type rating |
Devicebox™, round media: NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) washdown
|
| Drop connector type |
Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors
|
| Trunk connection |
Cable glands designed for use with devicenet thin cable, trunk cable connection via terminal block connectors
|
| Keyway orientation |
Standard key location
|
| Bulletin number |
Tap devices used to provide drop connections, allowing connection of DeviceNet products to a DeviceNet trunk
|
| Current, max |
Devicebox™, round media, thick: 8 A max. total current, (7.5 A max. per trunk)
|
|---|
| With LED indication |
False
|
|---|---|
| Material of contact surface |
Gold
|
| Colour housing |
Black
|
| Special characteristic |
Standard material: Epoxy-coated Zinc coupling nuts
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Drop Connector Type |
Terminal Connection,Thin cable terminals,standard key location
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Relative humidity |
Devicebox™, round media: 5...95% (noncondensing)
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Number of drop ports |
2 drop connectors
|
|---|---|
| Assembly rating |
Devicebox™, round media: 24V @ 8A
|
| Material |
Devicebox™, round media: Black Polymer
|
| Enclosure type rating |
Devicebox™, round media: NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) washdown
|
| Drop connector type |
Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors
|
| Trunk connection |
Cable glands designed for use with devicenet thin cable, trunk cable connection via terminal block connectors
|
| Keyway orientation |
Standard key location
|
| Bulletin number |
Tap devices used to provide drop connections, allowing connection of DeviceNet products to a DeviceNet trunk
|
| Current, max |
Devicebox™, round media, thick: 8 A max. total current, (7.5 A max. per trunk)
|
|---|
| With LED indication |
False
|
|---|---|
| Material of contact surface |
Gold
|
| Colour housing |
Black
|
| Special characteristic |
Standard material: Epoxy-coated Zinc coupling nuts
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.