Loading
View all 888-898 Auxiliary Power Media
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1485P-K1E4-R5

DeviceNet Connection Device

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1485 DeviceNet Connectors and DevicePorts, General Purpose KwikLink Connector, Female Micro, Sealed, 1 Port, Standard , Connector , No Connector, Sealed
  • Add to BOM
  • Repair services
  • Get support
1485P-K1E4-R5

DeviceNet Connection Device

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1485 DeviceNet Connectors and DevicePorts, General Purpose KwikLink Connector, Female Micro, Sealed, 1 Port, Standard , Connector , No Connector, Sealed
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
1485P-K1E4-R5
UPC
611320404364
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Connection
Not Applicable,Micro Female
Type
KwikLink General Purpose,DeviceNet Connection Device
Mechanical
Degree of protection (IP), mounted
IP67
Enclosure type rating
NEMA 6P, 13, IP67 and 1200 psi washdown
Installation torque
1.1 nm
Special characteristic
Kwiklink general purpose style connectors
Vibration
0.35 mm (0.0014 in) displacement @ 10...150 Hz, 3 planes
Construction
Accessory
Not applicable
Cable length
Not applicable
Depth
40 mm
Drop connector
Micro female
Height
32 mm
Material
Connector, cover: Glass‐filled Polyester, Type PBT connector, base: Glass‐filled Nylon, Type PA66
Mounting method
Freely positionable
Sealed or non-sealed
Sealed version
Width
45.1 mm
Installation temperature
0 °C
Operating temperature
-25 °C
Storage temperature
-40 °C
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1485P-K1E4-R5
UPC
611320404364
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Electrical & Connectivity
Connection
Not Applicable,Micro Female
Type
KwikLink General Purpose,DeviceNet Connection Device
Physical Characteristics
Mechanical
Degree of protection (IP), mounted
IP67
Enclosure type rating
NEMA 6P, 13, IP67 and 1200 psi washdown
Installation torque
1.1 nm
Special characteristic
Kwiklink general purpose style connectors
Vibration
0.35 mm (0.0014 in) displacement @ 10...150 Hz, 3 planes
Construction
Accessory
Not applicable
Cable length
Not applicable
Depth
40 mm
Drop connector
Micro female
Height
32 mm
Material
Connector, cover: Glass‐filled Polyester, Type PBT connector, base: Glass‐filled Nylon, Type PA66
Mounting method
Freely positionable
Sealed or non-sealed
Sealed version
Width
45.1 mm
Compliance & Environment
Installation temperature
0 °C
Operating temperature
-25 °C
Storage temperature
-40 °C
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
DeviceNet Connection Device
CloseClose
1485P-K1E4-R5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left 888-898 Auxiliary Power Media
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose