Cable Details | Standard Passive Cable |
---|---|
Number of Pins | Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -40 °C |
Number of conductors | Thick: 1 pair 15 AWG, 1 pair 18 AWG, and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Mini, straight female |
Cable diameter | Thick: 11.2 mm |
Material | Jacket: grey PVC |
With PE-connection | False |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Rated current In | 9 A |
Current, max | Thick: 8 A (4A NEC) |
Cable details | Standard passive cable |
Assembly rating | Thick: 300V @ 9A (4 A NEC) |
Cable rating | Thick: UL-type PLTC 300V or CM 75 °C (167 °F) or AWM style 2464, CSAAWM I/II A/B 80 °C (176 °F) 300V FT1 |
With shield connection | False |
---|---|
Cable length | 1000 mm |
Screw-in thread | 1/2 in |
Length | 63.5 mm |
Second end termination style | Cable, thick grey, PVC |
Product type feature | Standard - Epoxy coated Zinc |
Diameter | 22.2 mm |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Device type | Receptacle |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.809 |
Lead Time | 5 |
Dimension Width | 2.489 |
Dimension Length | 22.809 |
Stock Status | NON_STOCKED |
Weight | 0.235 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Details | Standard Passive Cable |
---|---|
Number of Pins | Standard 5-Pin |
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -40 °C |
Number of conductors | Thick: 1 pair 15 AWG, 1 pair 18 AWG, and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Mini, straight female |
Cable diameter | Thick: 11.2 mm |
Material | Jacket: grey PVC |
With PE-connection | False |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Rated current In | 9 A |
Current, max | Thick: 8 A (4A NEC) |
Cable details | Standard passive cable |
Assembly rating | Thick: 300V @ 9A (4 A NEC) |
Cable rating | Thick: UL-type PLTC 300V or CM 75 °C (167 °F) or AWM style 2464, CSAAWM I/II A/B 80 °C (176 °F) 300V FT1 |
With shield connection | False |
---|---|
Cable length | 1000 mm |
Screw-in thread | 1/2 in |
Length | 63.5 mm |
Second end termination style | Cable, thick grey, PVC |
Product type feature | Standard - Epoxy coated Zinc |
Diameter | 22.2 mm |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Device type | Receptacle |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.809 |
Lead Time | 5 |
Dimension Width | 2.489 |
Dimension Length | 22.809 |
Stock Status | NON_STOCKED |
Weight | 0.235 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.