https://www.rockwellautomation.com/en-us/products/details.1485A-T1N5.html
Catalog #: 1485A-T1N5
DeviceNet Accessory, Terminator, Mini female, Standard Materials
Catalog #: 1485A-T1N5
DeviceNet Accessory, Terminator, Mini female, Standard Materials
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated current In | 8 A |
---|---|
Rated voltage | 250 V |
Mechanical
Diameter connector | 27 mm |
---|---|
Operating temperature | -25 °C |
Assembly rating | Mini: 250V, 8 A |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
Material | Coupling nut: Epoxy-coated Zinc, contact: Gold-plated Brass |
With protective conductor | Yes |
Degree of protection (IP), mounted | IP67 |
Construction
Type of housing | Straight |
---|---|
Length | 61.8 mm |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Product type | Terminator, mini female |
Contact type | Pin |
Material of contact surface | Gold |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.