Interface | Dynamix Local Bus |
---|
Number of slots | 1 |
---|---|
With integrated power supply | False |
Front built-in possible | True |
Input voltage at DC | 18 |
Input voltage range | North American: 18...32V, max 8 A, limited voltage source |
Max. input current DC | 8 |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Auxiliary bus voltage range | 18...32V @ 8A maximum |
Rail mounting possible | True |
---|---|
Rack-assembly possible | True |
Wall mounting/direct mounting | True |
Height | 90.2 |
Width | 54.7 |
Depth | 155.5 |
Weight | 113.4 |
Vibration | 2.0 G @ 10…500 Hz |
Shock | Operating: 15 G |
Enclosure type rating | None (open-style) |
DIN rail | 35 x 7.5 mm according to EN 50022, BS 5584 or DIN 46277-6 |
Operating temperature | -25 |
---|---|
Relative humidity | 5...95% noncondensing |
Surrounding air temperature, max | 70 |
Nonoperating temperature | -40 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Module | 1444-TSCX02-02RB |
---|---|
Conformal coating | All printed circuit boards are conformal coated in accordance with IPC-A-610C and in compliance with: IPC-CC-830 B, UL508 |
North American temperature code | T4 |
---|---|
IEC temperature code | T4 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.001 |
Lead Time | 5 |
Dimension Width | 15.999 |
Dimension Length | 21.999 |
Stock Status | STOCKED |
Weight | 0.29 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1444-td001_-en-p | 1444-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- ATEX
- IECEx Scheme
This product was certified with the above certifications as of 2024-10-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Interface | Dynamix Local Bus |
---|
Number of slots | 1 |
---|---|
With integrated power supply | False |
Front built-in possible | True |
Input voltage at DC | 18 |
Input voltage range | North American: 18...32V, max 8 A, limited voltage source |
Max. input current DC | 8 |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Auxiliary bus voltage range | 18...32V @ 8A maximum |
Rail mounting possible | True |
---|---|
Rack-assembly possible | True |
Wall mounting/direct mounting | True |
Height | 90.2 |
Width | 54.7 |
Depth | 155.5 |
Weight | 113.4 |
Vibration | 2.0 G @ 10…500 Hz |
Shock | Operating: 15 G |
Enclosure type rating | None (open-style) |
DIN rail | 35 x 7.5 mm according to EN 50022, BS 5584 or DIN 46277-6 |
Operating temperature | -25 |
---|---|
Relative humidity | 5...95% noncondensing |
Surrounding air temperature, max | 70 |
Nonoperating temperature | -40 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Module | 1444-TSCX02-02RB |
---|---|
Conformal coating | All printed circuit boards are conformal coated in accordance with IPC-A-610C and in compliance with: IPC-CC-830 B, UL508 |
North American temperature code | T4 |
---|---|
IEC temperature code | T4 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.001 |
Lead Time | 5 |
Dimension Width | 15.999 |
Dimension Length | 21.999 |
Stock Status | STOCKED |
Weight | 0.29 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
1444-td001_-en-p
Technical Data
1444-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1444-td001_-en-p | 1444-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- ATEX
- IECEx Scheme
This product was certified with the above certifications as of 2024-10-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.