Armour | False |
---|---|
Conductor Material | Tin Plated Copper |
Number of Conductors | 2 None |
Strands | 19 strands, 24 AWG |
Temperature Rating | -40…100 °C (-40…212 °F) |
Number of cores | 3 None |
---|---|
Colour outer sheath | Blue |
Material core insulation | Ethylene tetrafluoroethylene (ETFE) |
Core identification | Colour |
Weight | 46 g/m |
Conductor resistance | 32.4 Ω/Km @ 20 °C, maximum |
---|---|
Impedance | 28.6 Ω ±28 @ 20 °C, core-core |
Capacitance | 335 nF/Km ±33 @ 20 °C, core-screen |
Description | 50 ft of stainless steel armored jacket over polyurethane twisted shielded pair cable w/ 2-pin MIL (AM) connector and terminated to blunt cut, shield isolated from the connector |
Conductor surface | Tinned |
Voltage rating | 600V AC @ 20°C |
Test voltage | 3kV DC @ 20°C |
Insulation resistance | >1500 MΩ x Km @ 20 °C |
Temperature rating | -50 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 5 |
Dimension Width | 24.257 |
Dimension Length | 26.924 |
Stock Status | NON_STOCKED |
Weight | 1.374 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armour | False |
---|---|
Conductor Material | Tin Plated Copper |
Number of Conductors | 2 None |
Strands | 19 strands, 24 AWG |
Temperature Rating | -40…100 °C (-40…212 °F) |
Number of cores | 3 None |
---|---|
Colour outer sheath | Blue |
Material core insulation | Ethylene tetrafluoroethylene (ETFE) |
Core identification | Colour |
Weight | 46 g/m |
Conductor resistance | 32.4 Ω/Km @ 20 °C, maximum |
---|---|
Impedance | 28.6 Ω ±28 @ 20 °C, core-core |
Capacitance | 335 nF/Km ±33 @ 20 °C, core-screen |
Description | 50 ft of stainless steel armored jacket over polyurethane twisted shielded pair cable w/ 2-pin MIL (AM) connector and terminated to blunt cut, shield isolated from the connector |
Conductor surface | Tinned |
Voltage rating | 600V AC @ 20°C |
Test voltage | 3kV DC @ 20°C |
Insulation resistance | >1500 MΩ x Km @ 20 °C |
Temperature rating | -50 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 5 |
Dimension Width | 24.257 |
Dimension Length | 26.924 |
Stock Status | NON_STOCKED |
Weight | 1.374 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1443-td001_-en-p
Technical Data
1443-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.