Dimensions | 19 x 36 (3/4 x 1.42) mm (in) |
---|---|
Frequency Rating | 0.4…15000 Hz |
Sensitivity | 100 mV/g |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.937 |
Lead Time | 5 |
Dimension Width | 21.59 |
Dimension Length | 25.527 |
Stock Status | NON_STOCKED |
Weight | 0.624 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Dimensions | 19 x 36 (3/4 x 1.42) mm (in) |
---|---|
Frequency Rating | 0.4…15000 Hz |
Sensitivity | 100 mV/g |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.937 |
Lead Time | 5 |
Dimension Width | 21.59 |
Dimension Length | 25.527 |
Stock Status | NON_STOCKED |
Weight | 0.624 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1443-td001_-en-p
Technical Data
1443-TD001 |
1443-um001_-en-p
User Manual
1443-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1443-td001_-en-p | 1443-TD001 |
User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.