| Acceleration Range |
±80 g
|
|---|---|
| Temperature Rating |
-55…140 °C (-67…284 °F)
|
| Size |
100 mV
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1443-td001_-en-p | 1443-TD001 |
| User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Acceleration Range |
±80 g
|
|---|---|
| Temperature Rating |
-55…140 °C (-67…284 °F)
|
| Size |
100 mV
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
1443-td001_-en-p
Technical Data
1443-TD001 |
|
1443-um001_-en-p
User Manual
1443-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1443-td001_-en-p | 1443-TD001 |
| User Manual | 1443-um001_-en-p | 1443-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.