Best Selling
1440-SPD02-01RB
Speed Measurement Module
Product at a glance
Product at a glance
| Output | 2 |
|---|---|
| Tachometer Inputs | 2 |
| Rated control supply voltage at DC | 24 V |
|---|---|
| Rated operating frequency | 0.0167 khz |
| Type of electric connection | Screw connection |
| Wire type | Signal connections: shielded, Power and relay connections: unshielded |
| Voltage type for actuating | DC |
| Power dissipation, max | 7 W |
| Wiring category | 2 - on relay and signal ports, 3 - on serial and power ports, 2 - on XM bus ports |
| Voltage and current ratings | Supply: 24V DC @ 0.3A max, Class 2/SELV, Relay: 120V AC @ 0.5A, 110V DC @ 0.5A, 30V DC @ 1.0A |
| Isolation voltage | 250V (continuous), Basic Insulation Type, relay to all other circuits, Isolation between other circuits is not rated, Type tested at 1500V AC @ 60s |
| With approval according to UL | False |
|---|---|
| North American temperature code | T4A |
| IEC temperature code | T4 |
| Surrounding air temperature, max | 65 °C |
|---|---|
| Operating temperature | -20 °C |
| Emissions | Class A |
| Relative humidity | 5...95% noncondensing |
| ESD immunity | 6 kV contact discharges, 8 kV air discharges |
| Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
| Surge transient immunity | ±2 kV line-earth(CM) on relay and shielded signal ports, ±2 kV line-earth(CM) on XM bus port |
| EFT/B immunity | ±2kV @ 5kHz on power ports, ±1kV @ 5kHz on relay and signal ports, ±1kV @ 5kHz on XM bus port |
| Conformal coating | All printed circuit boards are conformally coated in accordance with IPC-A-610C |
| Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
| Storage temperature | -40 °C |
| Nonoperating temperature | -40 °C |
| Consumption | 300 mA, max, 225 mA, typical |
|---|---|
| Module | 24V DC |
| Heat production | 7 W (24 BTU/hr), max, 4 W (14 BTU/hr), typical |
| Transducer | Isolated 24V DC, user configurable with wiring |
| Vibration | 2.0 G @ 10…500 Hz |
|---|---|
| Shock | Opsal: 15 G |
| Width | 94 mm |
| Height | 97 mm |
| Depth | 94 mm |
| Function rotational speed monitoring | True |
| Status indicator | Module - red/green, Network - red/green, Channel 1 - yellow/red, Channel 2 - yellow/red, Startup - yellow, Relay - red, AUX - reserved for future use |
|---|
| Number | Single on-board relay, two sets of contacts - DPDT (two Form C), Four additional relays when interconnected to an XM-441 expansion relay module, or, Four virtual relays whose status can be used by remote control systems or the XM-440 master relay module |
|---|---|
| Latching | Latching, non-latching |
| Time delay | 0…25.5 s, adjustable in 100 ms increments |
| Logic | Single or paired AND or OR logic that is applied to any alarm |
| Failsafe | Normally energized (fail-safe), Normally de-energized (non-failsafe) |
| Activation on | Alarm Status: Normal, Alert, Danger, Disarm, Transducer fault, Module fault, Tacho fault |
| Reset | Local reset switch on top of module, Remote reset switch that is wired to terminal base, Digital reset command via serial or DeviceNet interface |
| On-board relay rating | Voltage, max: 120V DC @ 125V AC, Current: 0…3.5 A, Power, max: 60 W, 62.5VA, max currentis up to 40 °C (104 °F), then derates to 2A @ 65°C (149 °F), Agency rating, 120V AC @ 0.5A, 110V DC @ 0.3A, 30V DC @ 1.0A |
| Speed range | 1 r/m |
|---|---|
| Input impedance | 120 kΩ minimum |
| Two tachometer inputs | ±25V (50V max peak-to-peak), Eddy current transducer signals, Magnetic pickups, TTL output devices |
| Speed measurement error | 1…240 rpm: ±0.2 rpm, 241…12,000 rpm: ±2 rpm, 12,001…20,400 rpm: ±5 rpm, 20,401…120,000 rpm: ±20 rpm, 120,001…360,000 rpm: ±50 rpm, 360,001…1,200,000 rpm: ±160 rpm |
| Enclosure type rating | None (open-style) |
|---|
| Hysteresis | User configurable in software |
|---|---|
| Operator | Greater than, Less than, Inside range, Outside range |
| Alarm parameters | Alarm and danger pair that is provided for each of: Speed, Acceleration, Zero speed, Locked rotor |
| Eddy current transducer | Bias voltage is compared with the fault limits |
|---|---|
| Magnetic pickups | A current source is available for biasing passive magnetic pickups to detect open or short circuits |
| Units | Rpm, Direction of rotation, Acceleration in rpm/min |
|---|---|
| Measured parameters | Forward, Reverse, Rpm, Direction of rotation, Acceleration in Rpm/min |
| Peak speed capture | The module retains the value of the highest speed that is observed since module power was cycled or the peak speed value was manually reset |
| Dual channel | Two sensors are used independently to perform two separate speed, acceleration and peak speed measurements |
|---|---|
| Single redundant channel | One sensor is used to perform the speed, acceleration, and peak speed measurements. If the current sensor fails, the module automatically switches to the s (redundant) sensor |
| Reverse rotation | Two sensors are used to monitor both speed and direction. The two sensors must be mounted out of phase from each other so that the rotational direction can be determined by monitoring which sensor the shaft keyway passes first |
| Serial | RS-232 via mini-connector or terminal base unit, Communication rate that is fixed at 19.2 Kbps, Local configuration via the Serial Configuration Utility |
|---|---|
| DeviceNet network | Standard DeviceNet protocol for all functions (not power-module power is provided independently), Available EDS file supports most DeviceNet compliant systems, Communication rate that is set automatically by bus master to 125 Kbps, 250 Kbps, or 500 Kbps, |
| 4...20 mA outputs | Each output is independently progmed to represent speed or acceleration, from either channel, Two isolated outputs, 300Ω max load, One active buffer per input channel |
|---|---|
| Buffered outputs | Output range configurable by wiring, -24...9V, -5…24V, -5…9V, Third buffered outpit available when the module is configured for single redundant channel mode, Outputs a CMOS (0…5V) level square-wave that corresponds to the active input signal |
| Nonvolatile configuration | A copy of the module configuration is retained in nonvolatile memory from which the configuration is loaded upon powerup, The configuration that is stored in nonvolatile memory can be deleted only by a module-reset,command that is sent via a serial interf |
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- XM Serial Configuration Utility R8
- Firmware for 1440-SPD02-01RB v8.018
- EDS files for 1440-SPD02-01RB (multi)
- EDS files for XM Family (multi)
- China CCC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Output | 2 |
|---|---|
| Tachometer Inputs | 2 |
| Rated control supply voltage at DC | 24 V |
|---|---|
| Rated operating frequency | 0.0167 khz |
| Type of electric connection | Screw connection |
| Wire type | Signal connections: shielded, Power and relay connections: unshielded |
| Voltage type for actuating | DC |
| Power dissipation, max | 7 W |
| Wiring category | 2 - on relay and signal ports, 3 - on serial and power ports, 2 - on XM bus ports |
| Voltage and current ratings | Supply: 24V DC @ 0.3A max, Class 2/SELV, Relay: 120V AC @ 0.5A, 110V DC @ 0.5A, 30V DC @ 1.0A |
| Isolation voltage | 250V (continuous), Basic Insulation Type, relay to all other circuits, Isolation between other circuits is not rated, Type tested at 1500V AC @ 60s |
| With approval according to UL | False |
|---|---|
| North American temperature code | T4A |
| IEC temperature code | T4 |
| Surrounding air temperature, max | 65 °C |
|---|---|
| Operating temperature | -20 °C |
| Emissions | Class A |
| Relative humidity | 5...95% noncondensing |
| ESD immunity | 6 kV contact discharges, 8 kV air discharges |
| Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
| Surge transient immunity | ±2 kV line-earth(CM) on relay and shielded signal ports, ±2 kV line-earth(CM) on XM bus port |
| EFT/B immunity | ±2kV @ 5kHz on power ports, ±1kV @ 5kHz on relay and signal ports, ±1kV @ 5kHz on XM bus port |
| Conformal coating | All printed circuit boards are conformally coated in accordance with IPC-A-610C |
| Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
| Storage temperature | -40 °C |
| Nonoperating temperature | -40 °C |
| Consumption | 300 mA, max, 225 mA, typical |
|---|---|
| Module | 24V DC |
| Heat production | 7 W (24 BTU/hr), max, 4 W (14 BTU/hr), typical |
| Transducer | Isolated 24V DC, user configurable with wiring |
| Vibration | 2.0 G @ 10…500 Hz |
|---|---|
| Shock | Opsal: 15 G |
| Width | 94 mm |
| Height | 97 mm |
| Depth | 94 mm |
| Function rotational speed monitoring | True |
| Status indicator | Module - red/green, Network - red/green, Channel 1 - yellow/red, Channel 2 - yellow/red, Startup - yellow, Relay - red, AUX - reserved for future use |
|---|
| Number | Single on-board relay, two sets of contacts - DPDT (two Form C), Four additional relays when interconnected to an XM-441 expansion relay module, or, Four virtual relays whose status can be used by remote control systems or the XM-440 master relay module |
|---|---|
| Latching | Latching, non-latching |
| Time delay | 0…25.5 s, adjustable in 100 ms increments |
| Logic | Single or paired AND or OR logic that is applied to any alarm |
| Failsafe | Normally energized (fail-safe), Normally de-energized (non-failsafe) |
| Activation on | Alarm Status: Normal, Alert, Danger, Disarm, Transducer fault, Module fault, Tacho fault |
| Reset | Local reset switch on top of module, Remote reset switch that is wired to terminal base, Digital reset command via serial or DeviceNet interface |
| On-board relay rating | Voltage, max: 120V DC @ 125V AC, Current: 0…3.5 A, Power, max: 60 W, 62.5VA, max currentis up to 40 °C (104 °F), then derates to 2A @ 65°C (149 °F), Agency rating, 120V AC @ 0.5A, 110V DC @ 0.3A, 30V DC @ 1.0A |
| Speed range | 1 r/m |
|---|---|
| Input impedance | 120 kΩ minimum |
| Two tachometer inputs | ±25V (50V max peak-to-peak), Eddy current transducer signals, Magnetic pickups, TTL output devices |
| Speed measurement error | 1…240 rpm: ±0.2 rpm, 241…12,000 rpm: ±2 rpm, 12,001…20,400 rpm: ±5 rpm, 20,401…120,000 rpm: ±20 rpm, 120,001…360,000 rpm: ±50 rpm, 360,001…1,200,000 rpm: ±160 rpm |
| Enclosure type rating | None (open-style) |
|---|
| Hysteresis | User configurable in software |
|---|---|
| Operator | Greater than, Less than, Inside range, Outside range |
| Alarm parameters | Alarm and danger pair that is provided for each of: Speed, Acceleration, Zero speed, Locked rotor |
| Eddy current transducer | Bias voltage is compared with the fault limits |
|---|---|
| Magnetic pickups | A current source is available for biasing passive magnetic pickups to detect open or short circuits |
| Units | Rpm, Direction of rotation, Acceleration in rpm/min |
|---|---|
| Measured parameters | Forward, Reverse, Rpm, Direction of rotation, Acceleration in Rpm/min |
| Peak speed capture | The module retains the value of the highest speed that is observed since module power was cycled or the peak speed value was manually reset |
| Dual channel | Two sensors are used independently to perform two separate speed, acceleration and peak speed measurements |
|---|---|
| Single redundant channel | One sensor is used to perform the speed, acceleration, and peak speed measurements. If the current sensor fails, the module automatically switches to the s (redundant) sensor |
| Reverse rotation | Two sensors are used to monitor both speed and direction. The two sensors must be mounted out of phase from each other so that the rotational direction can be determined by monitoring which sensor the shaft keyway passes first |
| Serial | RS-232 via mini-connector or terminal base unit, Communication rate that is fixed at 19.2 Kbps, Local configuration via the Serial Configuration Utility |
|---|---|
| DeviceNet network | Standard DeviceNet protocol for all functions (not power-module power is provided independently), Available EDS file supports most DeviceNet compliant systems, Communication rate that is set automatically by bus master to 125 Kbps, 250 Kbps, or 500 Kbps, |
| 4...20 mA outputs | Each output is independently progmed to represent speed or acceleration, from either channel, Two isolated outputs, 300Ω max load, One active buffer per input channel |
|---|---|
| Buffered outputs | Output range configurable by wiring, -24...9V, -5…24V, -5…9V, Third buffered outpit available when the module is configured for single redundant channel mode, Outputs a CMOS (0…5V) level square-wave that corresponds to the active input signal |
| Nonvolatile configuration | A copy of the module configuration is retained in nonvolatile memory from which the configuration is loaded upon powerup, The configuration that is stored in nonvolatile memory can be deleted only by a module-reset,command that is sent via a serial interf |
|---|
Documents
|
Product Cutsheet
General
-- |
|
1440-td001_-en-p
Technical Data
1440-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- XM Serial Configuration Utility R8
- Firmware for 1440-SPD02-01RB v8.018
- EDS files for 1440-SPD02-01RB (multi)
- EDS files for XM Family (multi)
Certifications
- China CCC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.