Powermonitor 5000 Base Quality Meter
Powermonitor 5000 Base Quality Meter
| Unique Product Identifier |
1426-M5E-DNT
|
|---|---|
| UPC |
612598886241
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Malaysia
|
| Accuracy |
0.20%
|
|---|---|
| Alarm |
True
|
| Application |
Power Management/Quality m
|
| CIP energy object |
True
|
| Communications |
DeviceNet and EtherNet/IP
|
| Configurable via webpage |
True
|
| Configuration lock switch |
When enabled, this switch helps prevent changes in configuration that can affect revenue accuracy.
|
| Control power and ground wiring terminals |
• 120...240V AC @ 50/60Hz, or 120...240V DC • 24V DC
|
| Current sensing wiring terminals |
Nominal input current 5 A, Use current transformers (CTs) to connect to power system
|
| Demand functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Device status indicators |
• Device status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: Power monitor has not been configured - GREEN: Power monitor is running - Flashing RED: Power monitor has detected a recoverable minor fault - RED: Power monitor has detected a non-recoverable major fault
|
| Energy functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Ethernet network port - standard RJ45 jack with status indicators |
Ethernet port hardware is included on all models. these protocols and functions are supported: • EtherNet/IP™ network • HTML web page for configuration and data access ethernet indicators • LNK indicator - Solid GREEN: IP link established - Off: no link established • ACT indicator - Flashing YELLOW: data present on Ethernet port - Off: no data activity present
|
| Frequency Rating |
40-75Hz
|
| Height |
132 mm
|
| IEEE 1588 precision time protocol |
True
|
| Interface |
Webpage
|
| K-factor |
True
|
| Metering Voltage |
600VLL AC
|
| Metering update rates |
One update per line cycle, 1024 sAles per cycle per channel
|
| Network demand synchronization |
True
|
| Network status indicators |
• Network status (Native Ethernet port) - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: No CIP connection - Solid GREEN: CIP connection established - Flashing RED: CIP connection timed out - Solid RED: Duplicate IP address detected
|
| Network time synchronization |
True
|
| Optional communication port |
DeviceNet and ControlNet networks • Module status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: Power monitor has not been configured - GREEN: Power monitor is running - Flashing RED: Power monitor has detected a recoverable minor fault - RED: Power monitor has detected a non-recoverable major fault • Network status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: No CIP connection - Solid GREEN: CIP connection established - Flashing RED: CIP connection timed out - Solid RED: Duplicate address detected
|
| Output |
4 Digital Relays
|
| Power |
•Power status - OFF: no control power - GREEN: control power is present
|
| Power functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Pulse (digital) output (relay and KYZ) |
True
|
| Revenue accuracy |
True
|
| Sag and swell detection |
True
|
| Security |
True
|
| Setpoint programming |
True
|
| Status input, KYZ output, and control relay wiring terminals |
• Four internally powered (24V DC) status inputs • Status input 2 can be used for demand period synchronization • KYZ DPDT solid-state relay for signaling use • Three DPDT control relays
|
| Status inputs |
True
|
| Total harmonic distortion (THD) |
True
|
| USB device port |
The USB device port is a USB Mini-B receptacle that accepts standard USB Mini-B plugs, for connection to a host device, such as a notebook computer.
|
| USB host port |
USB standard A receptacle. Not used in this model.
|
| VG |
Connect to power system earth ground only, This connection is a functional ground.
|
| Virtual wiring correction |
True
|
| Virtual wiring correction indicator |
Indicates that a virtual wiring correction command has been applied to resolve wiring errors without rewiring
|
| Voltage sensing wiring terminals |
• Direct connect to up to 690V AC 3-phase line to line • Maximum nominal line to ground voltage 690 • Use potential transformers (PTs) for higher voltages • Neutral voltage and ground voltage connections
|
| Web page |
True
|
| Width |
185 mm
|
| Wiring diagnostics |
True
|
| Break values |
(Inductive load) 3A @ 120V AC, 50/60 Hz, RMS, maximum
|
|---|---|
| IC rating class |
UL 508, CSA 22.2 @ DC: Q300
|
| Load switching |
100mA @ 5V AC, 50/60 Hz, RMS, minimum
|
| Make values |
(Inductive load) 30A @ 120V AC, 50/60 Hz, RMS, maximum
|
| Motor load switching |
1/3HP @ 125V AC, 50/60 Hz, RMS, maximum
|
| Resistive load switching |
10A @ 24V DC, maximum
|
| Control relay |
ANSI C37.90 trip duty: 2005
|
|---|---|
| Control voltage |
22.8...25.2V DC @ 24V DC
|
| Control voltage (L1, L2) |
85...264V AC @ 47...63Hz Or 106...275V DC
|
| Current sense inputs: I1, I2, I3, I4 |
Starting current : 5 mA
|
| KYZ output |
Solid-state KYZ: 80mA @ 240V AC/V DC
|
| Voltage sense inputs: V1, V2, V3, VN |
Input impedance: 5M Ω minimum
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Description |
PowerMonitor 5000 M5 unit with native ethernet and optional devicenet network communication
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
| Devicenet |
True
|
|---|---|
| EtherNet/IP |
True
|
| Apparent energy (kVAh) |
True
|
|---|---|
| Apparent power (kVA) |
True
|
| Apparent power demand (kVA) |
True
|
| Crest factor |
V-V, V-N, and I, per phase: Yes
|
| Current consumption |
True
|
| Current per phase and total |
True
|
| Current unbalance |
True
|
| Demand power factor |
True
|
| Demand, amps |
True
|
| Displacement power factor per phase and total |
True
|
| Frequency |
Nominal: 60 Hz
|
| Projected amps demand |
True
|
| Projected kVA demand |
True
|
| Projected kVAR demand |
True
|
| Projected kW demand |
True
|
| Reactive energy (kVARh) |
True
|
| Reactive power (kVAR) |
True
|
| Reactive power demand (kVAR) |
True
|
| Real energy (kWh) |
True
|
| Real power (kW) |
True
|
| Real power demand (kW) |
True
|
| Symmetrical component analysis |
True
|
| True power factor per phase and total |
True
|
| Voltage unbalance |
True
|
| Voltage, L-L and L-N |
True
|
| Control power |
12VA @ 24V DC
|
|---|---|
| Current sense inputs: I1, I2, I3 |
Accuracy: ±0.1% @ 25°C 50/60 Hz unity power factor
|
| Alarm log |
True
|
|---|---|
| Data log |
True
|
| Energy log |
True
|
| Event log |
True
|
| Load factor log |
True
|
| Minimum/maximum log |
True
|
| Setpoint log |
True
|
| Time of use log |
True
|
| Altitude |
2000 m, max
|
|---|---|
| Dielectric withstand |
UL61010, EN61010
|
| Humidity |
5...95% noncondensing
|
| Installation location |
Indoor use only
|
| Operating temperature |
-20 to 70 °C
|
| Shock |
50 G, nonoperating
|
| Storage temperature |
-40 to 85 °C
|
| Vibration |
2 G
|
| Depth |
178 mm
|
|---|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3 DImensional Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3 DImensional Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| PowerMonitor 5000 Product Profile | 1426-PP001 |
| PowerMonitor 5000 USB Driver Installation and Configuration Instructions | 1426-IN001 |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 1426-um001_-en-p | 1426-UM001 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1426-M5E-DNT
|
|---|---|
| UPC |
612598886241
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Malaysia
|
Electrical & Connectivity
| Accuracy |
0.20%
|
|---|---|
| Alarm |
True
|
| Application |
Power Management/Quality m
|
| CIP energy object |
True
|
| Communications |
DeviceNet and EtherNet/IP
|
| Configurable via webpage |
True
|
| Configuration lock switch |
When enabled, this switch helps prevent changes in configuration that can affect revenue accuracy.
|
| Control power and ground wiring terminals |
• 120...240V AC @ 50/60Hz, or 120...240V DC • 24V DC
|
| Current sensing wiring terminals |
Nominal input current 5 A, Use current transformers (CTs) to connect to power system
|
| Demand functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Device status indicators |
• Device status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: Power monitor has not been configured - GREEN: Power monitor is running - Flashing RED: Power monitor has detected a recoverable minor fault - RED: Power monitor has detected a non-recoverable major fault
|
| Energy functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Ethernet network port - standard RJ45 jack with status indicators |
Ethernet port hardware is included on all models. these protocols and functions are supported: • EtherNet/IP™ network • HTML web page for configuration and data access ethernet indicators • LNK indicator - Solid GREEN: IP link established - Off: no link established • ACT indicator - Flashing YELLOW: data present on Ethernet port - Off: no data activity present
|
| Frequency Rating |
40-75Hz
|
| Height |
132 mm
|
| IEEE 1588 precision time protocol |
True
|
| Interface |
Webpage
|
| K-factor |
True
|
| Metering Voltage |
600VLL AC
|
| Metering update rates |
One update per line cycle, 1024 sAles per cycle per channel
|
| Network demand synchronization |
True
|
| Network status indicators |
• Network status (Native Ethernet port) - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: No CIP connection - Solid GREEN: CIP connection established - Flashing RED: CIP connection timed out - Solid RED: Duplicate IP address detected
|
| Network time synchronization |
True
|
| Optional communication port |
DeviceNet and ControlNet networks • Module status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: Power monitor has not been configured - GREEN: Power monitor is running - Flashing RED: Power monitor has detected a recoverable minor fault - RED: Power monitor has detected a non-recoverable major fault • Network status - OFF: No control power - Flashing GREEN/RED: Self-test - Flashing GREEN: No CIP connection - Solid GREEN: CIP connection established - Flashing RED: CIP connection timed out - Solid RED: Duplicate address detected
|
| Output |
4 Digital Relays
|
| Power |
•Power status - OFF: no control power - GREEN: control power is present
|
| Power functions |
• ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8
|
| Pulse (digital) output (relay and KYZ) |
True
|
| Revenue accuracy |
True
|
| Sag and swell detection |
True
|
| Security |
True
|
| Setpoint programming |
True
|
| Status input, KYZ output, and control relay wiring terminals |
• Four internally powered (24V DC) status inputs • Status input 2 can be used for demand period synchronization • KYZ DPDT solid-state relay for signaling use • Three DPDT control relays
|
| Status inputs |
True
|
| Total harmonic distortion (THD) |
True
|
| USB device port |
The USB device port is a USB Mini-B receptacle that accepts standard USB Mini-B plugs, for connection to a host device, such as a notebook computer.
|
| USB host port |
USB standard A receptacle. Not used in this model.
|
| VG |
Connect to power system earth ground only, This connection is a functional ground.
|
| Virtual wiring correction |
True
|
| Virtual wiring correction indicator |
Indicates that a virtual wiring correction command has been applied to resolve wiring errors without rewiring
|
| Voltage sensing wiring terminals |
• Direct connect to up to 690V AC 3-phase line to line • Maximum nominal line to ground voltage 690 • Use potential transformers (PTs) for higher voltages • Neutral voltage and ground voltage connections
|
| Web page |
True
|
| Width |
185 mm
|
| Wiring diagnostics |
True
|
| Break values |
(Inductive load) 3A @ 120V AC, 50/60 Hz, RMS, maximum
|
|---|---|
| IC rating class |
UL 508, CSA 22.2 @ DC: Q300
|
| Load switching |
100mA @ 5V AC, 50/60 Hz, RMS, minimum
|
| Make values |
(Inductive load) 30A @ 120V AC, 50/60 Hz, RMS, maximum
|
| Motor load switching |
1/3HP @ 125V AC, 50/60 Hz, RMS, maximum
|
| Resistive load switching |
10A @ 24V DC, maximum
|
| Control relay |
ANSI C37.90 trip duty: 2005
|
|---|---|
| Control voltage |
22.8...25.2V DC @ 24V DC
|
| Control voltage (L1, L2) |
85...264V AC @ 47...63Hz Or 106...275V DC
|
| Current sense inputs: I1, I2, I3, I4 |
Starting current : 5 mA
|
| KYZ output |
Solid-state KYZ: 80mA @ 240V AC/V DC
|
| Voltage sense inputs: V1, V2, V3, VN |
Input impedance: 5M Ω minimum
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Description |
PowerMonitor 5000 M5 unit with native ethernet and optional devicenet network communication
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
| Devicenet |
True
|
|---|---|
| EtherNet/IP |
True
|
Technical Specifications
| Apparent energy (kVAh) |
True
|
|---|---|
| Apparent power (kVA) |
True
|
| Apparent power demand (kVA) |
True
|
| Crest factor |
V-V, V-N, and I, per phase: Yes
|
| Current consumption |
True
|
| Current per phase and total |
True
|
| Current unbalance |
True
|
| Demand power factor |
True
|
| Demand, amps |
True
|
| Displacement power factor per phase and total |
True
|
| Frequency |
Nominal: 60 Hz
|
| Projected amps demand |
True
|
| Projected kVA demand |
True
|
| Projected kVAR demand |
True
|
| Projected kW demand |
True
|
| Reactive energy (kVARh) |
True
|
| Reactive power (kVAR) |
True
|
| Reactive power demand (kVAR) |
True
|
| Real energy (kWh) |
True
|
| Real power (kW) |
True
|
| Real power demand (kW) |
True
|
| Symmetrical component analysis |
True
|
| True power factor per phase and total |
True
|
| Voltage unbalance |
True
|
| Voltage, L-L and L-N |
True
|
| Control power |
12VA @ 24V DC
|
|---|---|
| Current sense inputs: I1, I2, I3 |
Accuracy: ±0.1% @ 25°C 50/60 Hz unity power factor
|
| Alarm log |
True
|
|---|---|
| Data log |
True
|
| Energy log |
True
|
| Event log |
True
|
| Load factor log |
True
|
| Minimum/maximum log |
True
|
| Setpoint log |
True
|
| Time of use log |
True
|
Compliance & Environment
| Altitude |
2000 m, max
|
|---|---|
| Dielectric withstand |
UL61010, EN61010
|
| Humidity |
5...95% noncondensing
|
| Installation location |
Indoor use only
|
| Operating temperature |
-20 to 70 °C
|
| Shock |
50 G, nonoperating
|
| Storage temperature |
-40 to 85 °C
|
| Vibration |
2 G
|
Physical Characteristics
| Depth |
178 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3 DImensional Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3 DImensional Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
PowerMonitor 5000 Product Profile
General
1426-PP001 |
|
PowerMonitor 5000 USB Driver Installation and Configuration Instructions
General
1426-IN001 |
|
Product Cutsheet
General
-- |
|
1426-um001_-en-p
User Manual
1426-UM001 |
| General | Publication |
|---|---|
| PowerMonitor 5000 Product Profile | 1426-PP001 |
| PowerMonitor 5000 USB Driver Installation and Configuration Instructions | 1426-IN001 |
| Product Cutsheet | -- |
| User Manual | Publication |
| 1426-um001_-en-p | 1426-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|