Accuracy | 1.00% |
---|---|
Alarm | Yes |
Communications | RS-485 |
Frequency Rating | 45-65Hz |
Interface | Built-in LCD |
Output | 2 Digital Relays |
Voltage (by direct connection or VT/PT) | 400/600V LL |
---|---|
Input impedance | 5(6)A, < 0.2VA |
Current overloads | 6 A, at 50/60 Hz, Continuous |
Control power | Range: 100 to 240V AC (48 to 62 Hz) |
Voltage overloads | 2 × Vnom (where Vnom is the nominal voltage of the module), for 500 ms |
Coupling type | With CTs |
Temperature drift | ≤ 200 ppm/°C |
Current range (by CT) | 5 A nominal (6 A maximum) |
Rated inputs | System type: 1, 2, or 3-phase |
Current type | Galvanic insulation with built-in CTs |
Method | True RMS measurements of distorted wave forms |
Sampling rate | 3840 sAles/s at 60 Hz, 3200 sAles/s at 50 Hz |
Energy additional errors | According to EN62053-21 ANSI C12.1, influence quantities Class B according to EN50470-3, EN62053-23 |
Current sensing | Nominal: 5 A |
---|---|
Voltage sensing | Nominal: 400V AC LN, 600V AC LL Range: 160 to 480V AC LN RMS, 277 to 830V AC LL RMS |
Analog output (0 to 20 mA) | Yes |
Height | Front dimensions: 96 mm |
---|---|
Width | Front dimensions: 96 mm |
Accuracy | Voltage, nominal: 400V AC LN, 600V AC LL @ 25 °C ±5 °C, R.H. ≤ 60% @ 48...62Hz |
System and single phase average and maximum variables | Yes |
Real-time clock function | Yes |
An optional pair of 0 to 20 mA analog outputs | Yes |
Optional serial RS-232/RS-485 communication supporting Modbus RTU | Yes |
Run hours counter | 8+2 digits |
Energy measurements (imported/exported) | KWh and kVARh |
Front protection degree | IP65, NEMA 4X, NEMA 12 |
Metering values display | Four rows with 4 digits |
Energy value display | Ten digits and the plus/minus sign |
Universal power supply | 120/240V AC 50/60 Hz or 120/240V DC |
Revenue grade energy measurements | Per ANSI C12.1 Class 1.0, ANSI C12.1 |
configurable virtual alarms | Up to four |
Three-phase (system) variables | V(L-L), V(L-N), A, VA, W, VAR, power factor, frequency |
Single phase variables | V(L-L), V(L-N), A(L), An (calculated), VA, W, VAR, power factor |
Class | • Class 1 (kWh) according to EN62053-21, • Class B (kWh) according to EN50470-3, • Class 2 (kVARh) according to EN62053-23 |
Line-neutral RMS | Maximum @ 160 to 480V AC |
---|---|
Line-line RMS | Maximum @ 277 to 830V AC |
Start up current | 5 |
Current sensing model | Inominal: 5 A, Imaximum: 6A |
Line-neutral voltage | In the range Vnom: ±(0.5% RDG +1 digit) |
Line-line voltage | In the range Vnom: ±(1.0% RDG +1 digit) |
Current all models | From 0.01 to 0.25 A: ±(1.0% of reading (RDG) + 2 digits From 0.25 to 6 A: ±(0.5% RDG +2 digits) |
Real and apparent power | From 0.05 to 0.25 A, PF 1: ±(2% RDG +1 digit) From 0.25 to 6A, PF 0.5L, PF1, PF 0.8C: ±(1.0% RDG+1 digit) |
Configuration | By using the front keypad |
---|---|
Response time | ≤ 400 ms typical (filter excluded) |
Crest factor | ≤3 (15 A max peak) |
---|---|
Power factor | PF: Yes |
Reactive energy (kVARh) | Class 2 according to EN62053-23, ANSI C12.1 |
Frequency | Hz: Yes |
Real energy (kWh) | Class 1 according to EN62053-21, ANSI C12.1 Class B according to EN50470-3 |
Reactive power (kVAR) | Yes |
Current | Yes |
Real power (kW) | Yes |
Apparent power (kVA) | Yes |
Real power consumption (kWh) | Yes |
Reactive power consumption (kVARh) | Yes |
Apparent power consumption (kVAh) | Yes |
Demand power factor | Yes |
Demand (kW) | Yes |
Demand (kVAR) | Yes |
Demand (kVA) | Yes |
Voltage | Yes |
Immunity to radiated electromagnetic fields | Test without any current: 30V/m from 80 to 2000 MHz |
---|---|
Storage temperature | -30 to +70 °C (-22 to +158 °F) (R.H.P178 < 90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23 |
Operating temperature | -25 to +40 °C (-13 to +104 °F) (R.H. from 0…90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23 |
Noise rejection CMRR | 100 dB, 48 to 62 Hz |
Electrostatic discharge | 15 kV air discharge |
Radio frequency suppression | According to CISPR 22 |
EMC | According to EN62052-11 |
Dielectric strength | 4 kV AC rms for 1 min |
Installation category | Cat. III (IEC60664, EN60664) |
Immunity to conducted disturbances | 10V/m from 150 KHz to 80 MHz |
Burst | On current and voltage measuring inputs circuit: 4 kV |
Surge | On current and voltage measuring inputs circuit: 4 kV, on ‘L’ auxiliary power supply input: 1 kV |
Connections | Screw-type |
---|---|
Cable cross-section area | 2.5 mm2 AWG) max, Screw tightening torque: 0.4 N•m min/0.8 N•m max, Suggested screw tightening torque: 0.5 N•m |
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Pollution degree | 2 |
---|---|
Screw terminals | IP20 |
Mounting | Panel mounting |
Depth behind panel | Maximum @ 81.7 mm (3.2 in.) |
Material | ABS, self-extinguishing: UL 94 V-0 |
Weight | Approx 400 g (0.88 lb) (packing included) |
Dimensions (WxHxD) | Module holder: 96 x 96 x 50 mm (3.78 x 3.78 x 1.97 in.), Digital and analog output type modules: 89.5 x 63 x 16 mm (3.52 x 2.48 x 0.63 in.), Serial and Ethernet Communication type modules: 89.5 x 63 x 20 mm (3.52 x 2.48 x 0.79 in.) |
Number of outputs | 2 |
---|---|
Load | ≤ 600 Ω |
Total temperature drift | ≤ 500 ppm/°C |
Range | Maximum @ 0 to 20 mA |
Ripple | ≤ 1% (according to IEC 60688-1, EN 60688-1) |
Signal retransmission | The signal output can be connected to any instantaneous variable |
Scaling factor | Progmable within the whole range of retransmission, it allows the retransmission management of all values from 0 to 20 mA DC |
Configurable via software tool | Yes |
---|---|
Configurable alarms | Yes |
Voltage rotation phase sequence | Yes |
RS-485 (Modbus RTU) | Yes |
---|
Protocol | Modbus RTU |
---|---|
Data dynamic (reading only) | System and phase variables |
Data static (reading and writing only) | All configuration param |
Data communication rate | Selectable: 9.6, 19.2, 38.4, 115.2 Kbps |
Driver input capability | 1/5 unit load. Max 160 transceivers on the same bus |
RS-485 type | Multidrop, bidirectional (static and dynamic variables) |
Data format | One start bit, eight data bit, no/even/odd parity, 1 stop bit |
Addresses | 247, selectable by using the front key-pad or through the software |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.389 |
Lead Time | 144 |
Dimension Width | 10.49 |
Dimension Length | 16.612 |
Stock Status | NON_STOCKED |
Weight | 0.603 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3 Dimensional Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3 Dimensional Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 1420-um001_-en-p | 1420-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accuracy | 1.00% |
---|---|
Alarm | Yes |
Communications | RS-485 |
Frequency Rating | 45-65Hz |
Interface | Built-in LCD |
Output | 2 Digital Relays |
Voltage (by direct connection or VT/PT) | 400/600V LL |
---|---|
Input impedance | 5(6)A, < 0.2VA |
Current overloads | 6 A, at 50/60 Hz, Continuous |
Control power | Range: 100 to 240V AC (48 to 62 Hz) |
Voltage overloads | 2 × Vnom (where Vnom is the nominal voltage of the module), for 500 ms |
Coupling type | With CTs |
Temperature drift | ≤ 200 ppm/°C |
Current range (by CT) | 5 A nominal (6 A maximum) |
Rated inputs | System type: 1, 2, or 3-phase |
Current type | Galvanic insulation with built-in CTs |
Method | True RMS measurements of distorted wave forms |
Sampling rate | 3840 sAles/s at 60 Hz, 3200 sAles/s at 50 Hz |
Energy additional errors | According to EN62053-21 ANSI C12.1, influence quantities Class B according to EN50470-3, EN62053-23 |
Current sensing | Nominal: 5 A |
---|---|
Voltage sensing | Nominal: 400V AC LN, 600V AC LL Range: 160 to 480V AC LN RMS, 277 to 830V AC LL RMS |
Analog output (0 to 20 mA) | Yes |
Height | Front dimensions: 96 mm |
---|---|
Width | Front dimensions: 96 mm |
Accuracy | Voltage, nominal: 400V AC LN, 600V AC LL @ 25 °C ±5 °C, R.H. ≤ 60% @ 48...62Hz |
System and single phase average and maximum variables | Yes |
Real-time clock function | Yes |
An optional pair of 0 to 20 mA analog outputs | Yes |
Optional serial RS-232/RS-485 communication supporting Modbus RTU | Yes |
Run hours counter | 8+2 digits |
Energy measurements (imported/exported) | KWh and kVARh |
Front protection degree | IP65, NEMA 4X, NEMA 12 |
Metering values display | Four rows with 4 digits |
Energy value display | Ten digits and the plus/minus sign |
Universal power supply | 120/240V AC 50/60 Hz or 120/240V DC |
Revenue grade energy measurements | Per ANSI C12.1 Class 1.0, ANSI C12.1 |
configurable virtual alarms | Up to four |
Three-phase (system) variables | V(L-L), V(L-N), A, VA, W, VAR, power factor, frequency |
Single phase variables | V(L-L), V(L-N), A(L), An (calculated), VA, W, VAR, power factor |
Class | • Class 1 (kWh) according to EN62053-21, • Class B (kWh) according to EN50470-3, • Class 2 (kVARh) according to EN62053-23 |
Line-neutral RMS | Maximum @ 160 to 480V AC |
---|---|
Line-line RMS | Maximum @ 277 to 830V AC |
Start up current | 5 |
Current sensing model | Inominal: 5 A, Imaximum: 6A |
Line-neutral voltage | In the range Vnom: ±(0.5% RDG +1 digit) |
Line-line voltage | In the range Vnom: ±(1.0% RDG +1 digit) |
Current all models | From 0.01 to 0.25 A: ±(1.0% of reading (RDG) + 2 digits From 0.25 to 6 A: ±(0.5% RDG +2 digits) |
Real and apparent power | From 0.05 to 0.25 A, PF 1: ±(2% RDG +1 digit) From 0.25 to 6A, PF 0.5L, PF1, PF 0.8C: ±(1.0% RDG+1 digit) |
Configuration | By using the front keypad |
---|---|
Response time | ≤ 400 ms typical (filter excluded) |
Crest factor | ≤3 (15 A max peak) |
---|---|
Power factor | PF: Yes |
Reactive energy (kVARh) | Class 2 according to EN62053-23, ANSI C12.1 |
Frequency | Hz: Yes |
Real energy (kWh) | Class 1 according to EN62053-21, ANSI C12.1 Class B according to EN50470-3 |
Reactive power (kVAR) | Yes |
Current | Yes |
Real power (kW) | Yes |
Apparent power (kVA) | Yes |
Real power consumption (kWh) | Yes |
Reactive power consumption (kVARh) | Yes |
Apparent power consumption (kVAh) | Yes |
Demand power factor | Yes |
Demand (kW) | Yes |
Demand (kVAR) | Yes |
Demand (kVA) | Yes |
Voltage | Yes |
Immunity to radiated electromagnetic fields | Test without any current: 30V/m from 80 to 2000 MHz |
---|---|
Storage temperature | -30 to +70 °C (-22 to +158 °F) (R.H.P178 < 90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23 |
Operating temperature | -25 to +40 °C (-13 to +104 °F) (R.H. from 0…90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23 |
Noise rejection CMRR | 100 dB, 48 to 62 Hz |
Electrostatic discharge | 15 kV air discharge |
Radio frequency suppression | According to CISPR 22 |
EMC | According to EN62052-11 |
Dielectric strength | 4 kV AC rms for 1 min |
Installation category | Cat. III (IEC60664, EN60664) |
Immunity to conducted disturbances | 10V/m from 150 KHz to 80 MHz |
Burst | On current and voltage measuring inputs circuit: 4 kV |
Surge | On current and voltage measuring inputs circuit: 4 kV, on ‘L’ auxiliary power supply input: 1 kV |
Connections | Screw-type |
---|---|
Cable cross-section area | 2.5 mm2 AWG) max, Screw tightening torque: 0.4 N•m min/0.8 N•m max, Suggested screw tightening torque: 0.5 N•m |
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Pollution degree | 2 |
---|---|
Screw terminals | IP20 |
Mounting | Panel mounting |
Depth behind panel | Maximum @ 81.7 mm (3.2 in.) |
Material | ABS, self-extinguishing: UL 94 V-0 |
Weight | Approx 400 g (0.88 lb) (packing included) |
Dimensions (WxHxD) | Module holder: 96 x 96 x 50 mm (3.78 x 3.78 x 1.97 in.), Digital and analog output type modules: 89.5 x 63 x 16 mm (3.52 x 2.48 x 0.63 in.), Serial and Ethernet Communication type modules: 89.5 x 63 x 20 mm (3.52 x 2.48 x 0.79 in.) |
Number of outputs | 2 |
---|---|
Load | ≤ 600 Ω |
Total temperature drift | ≤ 500 ppm/°C |
Range | Maximum @ 0 to 20 mA |
Ripple | ≤ 1% (according to IEC 60688-1, EN 60688-1) |
Signal retransmission | The signal output can be connected to any instantaneous variable |
Scaling factor | Progmable within the whole range of retransmission, it allows the retransmission management of all values from 0 to 20 mA DC |
Configurable via software tool | Yes |
---|---|
Configurable alarms | Yes |
Voltage rotation phase sequence | Yes |
RS-485 (Modbus RTU) | Yes |
---|
Protocol | Modbus RTU |
---|---|
Data dynamic (reading only) | System and phase variables |
Data static (reading and writing only) | All configuration param |
Data communication rate | Selectable: 9.6, 19.2, 38.4, 115.2 Kbps |
Driver input capability | 1/5 unit load. Max 160 transceivers on the same bus |
RS-485 type | Multidrop, bidirectional (static and dynamic variables) |
Data format | One start bit, eight data bit, no/even/odd parity, 1 stop bit |
Addresses | 247, selectable by using the front key-pad or through the software |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.389 |
Lead Time | 144 |
Dimension Width | 10.49 |
Dimension Length | 16.612 |
Stock Status | NON_STOCKED |
Weight | 0.603 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3 Dimensional Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3 Dimensional Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
1420-um001_-en-p
User Manual
1420-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 1420-um001_-en-p | 1420-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.