Powermonitor 500 Ethernetip Power Meter
Powermonitor 500 Ethernetip Power Meter
| Unique Product Identifier |
1420-V1-ENT
|
|---|---|
| UPC |
885630236537
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
| Accuracy |
1.00%
|
|---|---|
| Accuracy |
Voltage, nominal: 120V AC LN, 208V AC LL @ 25 °C ±5 °C, R.H. ≤ 60% @ 48...62Hz
|
| Alarm |
True
|
| Class |
• Class 1 (kWh) according to EN62053-21, • Class B (kWh) according to EN50470-3, • Class 2 (kVARh) according to EN62053-23
|
| Communications |
EtherNet/IP
|
| Configurable alarms |
True
|
| Configurable via software tool |
True
|
| Energy measurements (imported/exported) |
KWh and kVARh
|
| Energy value display |
Ten digits and the plus/minus sign
|
| Frequency Rating |
45-65Hz
|
| Front protection degree |
IP65, NEMA 4X, NEMA 12
|
| Height |
Front dimensions: 96 mm
|
| Interface |
Built-in LCD
|
| Metering Voltage |
600VLL AC
|
| Metering values display |
Four rows with 4 digits
|
| Optional Ethernet port supporting EtherNet/IP and Modbus TCP/IP |
True
|
| Real-time clock function |
True
|
| Revenue grade energy measurements |
Per ANSI C12.1 Class 1.0, ANSI C12.1
|
| Run hours counter |
8+2 digits
|
| Single phase variables |
V(L-L), V(L-N), A(L), An (calculated), VA, W, VAR, power factor
|
| System and single phase average and maximum variables |
True
|
| Three-phase (system) variables |
V(L-L), V(L-N), A, VA, W, VAR, power factor, frequency
|
| Universal power supply |
120/240V AC 50/60 Hz or 120/240V DC
|
| Voltage rotation phase sequence |
True
|
| Width |
Front dimensions: 96 mm
|
| configurable virtual alarms |
Up to four
|
| Current sensing |
Nominal: 5 A
|
|---|---|
| Voltage sensing |
Nominal: 120V AC LN, 208V AC LL Range: 40 to 144V AC LN RMS, 70 to 250V AC LL RMS
|
| Cable cross-section area |
2.5 mm2 AWG) max, Screw tightening torque: 0.4 N•m min/0.8 N•m max, Suggested screw tightening torque: 0.5 N•m
|
|---|---|
| Connections |
Screw-type
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
| Control power |
Range: 100 to 240V AC (48 to 62 Hz)
|
|---|---|
| Coupling type |
With CTs
|
| Current overloads |
6 A, at 50/60 Hz, Continuous
|
| Current range (by CT) |
5 A nominal (6 A maximum)
|
| Current type |
Galvanic insulation with built-in CTs
|
| Energy additional errors |
According to EN62053-21 ANSI C12.1, influence quantities Class B according to EN50470-3, EN62053-23
|
| Input impedance |
5(6)A, < 0.2VA
|
| Method |
True RMS measurements of distorted wave forms
|
| Rated inputs |
System type: 1, 2, or 3-phase
|
| Sampling rate |
3840 sAles/s at 60 Hz, 3200 sAles/s at 50 Hz
|
| Temperature drift |
≤ 200 ppm/°C
|
| Voltage (by direct connection or VT/PT) |
120/208V LL
|
| Voltage overloads |
2 × Vnom (where Vnom is the nominal voltage of the module), for 500 ms
|
| Current all models |
From 0.01 to 0.25 A: ±(1.0% of reading (RDG) + 2 digits From 0.25 to 6 A: ±(0.5% RDG +2 digits)
|
|---|---|
| Current sensing model |
Inominal: 5 A, Imaximum: 6A
|
| Line-line RMS |
Maximum @ 70 to 250V AC
|
| Line-line voltage |
In the range Vnom: ±(1.0% RDG +1 digit)
|
| Line-neutral RMS |
Maximum @ 40 to 144V AC
|
| Line-neutral voltage |
In the range Vnom: ±(0.5% RDG +1 digit)
|
| Real and apparent power |
From 0.05 to 0.25 A, PF 1: ±(2% RDG +1 digit) From 0.25 to 6A, PF 0.5L, PF1, PF 0.8C: ±(1.0% RDG+1 digit)
|
| Start up current |
5
|
| Apparent power (kVA) |
True
|
|---|---|
| Apparent power consumption (kVAh) |
True
|
| Crest factor |
≤3 (15 A max peak)
|
| Current |
True
|
| Demand (kVA) |
True
|
| Demand (kVAR) |
True
|
| Demand (kW) |
True
|
| Demand power factor |
True
|
| Frequency |
Hz: Yes
|
| Power factor |
PF: Yes
|
| Reactive energy (kVARh) |
Class 2 according to EN62053-23, ANSI C12.1
|
| Reactive power (kVAR) |
True
|
| Reactive power consumption (kVARh) |
True
|
| Real energy (kWh) |
Class 1 according to EN62053-21, ANSI C12.1 Class B according to EN50470-3
|
| Real power (kW) |
True
|
| Real power consumption (kWh) |
True
|
| Voltage |
True
|
| Burst |
On current and voltage measuring inputs circuit: 4 kV
|
|---|---|
| Dielectric strength |
4 kV AC rms for 1 min
|
| EMC |
According to EN62052-11
|
| Electrostatic discharge |
15 kV air discharge
|
| Immunity to conducted disturbances |
10V/m from 150 KHz to 80 MHz
|
| Immunity to radiated electromagnetic fields |
Test without any current: 30V/m from 80 to 2000 MHz
|
| Installation category |
Cat. III (IEC60664, EN60664)
|
| Noise rejection CMRR |
100 dB, 48 to 62 Hz
|
| Operating temperature |
-25 to +40 °C (-13 to +104 °F) (R.H. from 0…90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23
|
| Radio frequency suppression |
According to CISPR 22
|
| Storage temperature |
-30 to +70 °C (-22 to +158 °F) (R.H.P178 < 90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23
|
| Surge |
On current and voltage measuring inputs circuit: 4 kV, on ‘L’ auxiliary power supply input: 1 kV
|
| Depth behind panel |
Maximum @ 81.7 mm (3.2 in.)
|
|---|---|
| Dimensions (WxHxD) |
Module holder: 96 x 96 x 50 mm (3.78 x 3.78 x 1.97 in.), Digital and analog output type modules: 89.5 x 63 x 16 mm (3.52 x 2.48 x 0.63 in.), Serial and Ethernet Communication type modules: 89.5 x 63 x 20 mm (3.52 x 2.48 x 0.79 in.)
|
| Material |
ABS, self-extinguishing: UL 94 V-0
|
| Mounting |
Panel mounting
|
| Pollution degree |
2
|
| Screw terminals |
IP20
|
| Weight |
Approx 400 g (0.88 lb) (packing included)
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3 Dimensional Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3 Dimensional Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 1420-um001_-en-p | 1420-UM001 |
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
| Firmware | Size | Notes | |
|
|
Firmware for 1420-Vx-ENT v5.002 | 908 KB | |
|
|
Firmware for 1420-Vx-ENT v5.001 | 908 KB | |
|
|
Firmware for PowerMonitor 500 1420-Vx-ENT V4.002 | 882 KB | |
|
|
Firmware for 1420-Vx-ENT v4.001 | 874 KB | |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1420-V1-ENT
|
|---|---|
| UPC |
885630236537
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Italy
|
Electrical & Connectivity
| Accuracy |
1.00%
|
|---|---|
| Accuracy |
Voltage, nominal: 120V AC LN, 208V AC LL @ 25 °C ±5 °C, R.H. ≤ 60% @ 48...62Hz
|
| Alarm |
True
|
| Class |
• Class 1 (kWh) according to EN62053-21, • Class B (kWh) according to EN50470-3, • Class 2 (kVARh) according to EN62053-23
|
| Communications |
EtherNet/IP
|
| Configurable alarms |
True
|
| Configurable via software tool |
True
|
| Energy measurements (imported/exported) |
KWh and kVARh
|
| Energy value display |
Ten digits and the plus/minus sign
|
| Frequency Rating |
45-65Hz
|
| Front protection degree |
IP65, NEMA 4X, NEMA 12
|
| Height |
Front dimensions: 96 mm
|
| Interface |
Built-in LCD
|
| Metering Voltage |
600VLL AC
|
| Metering values display |
Four rows with 4 digits
|
| Optional Ethernet port supporting EtherNet/IP and Modbus TCP/IP |
True
|
| Real-time clock function |
True
|
| Revenue grade energy measurements |
Per ANSI C12.1 Class 1.0, ANSI C12.1
|
| Run hours counter |
8+2 digits
|
| Single phase variables |
V(L-L), V(L-N), A(L), An (calculated), VA, W, VAR, power factor
|
| System and single phase average and maximum variables |
True
|
| Three-phase (system) variables |
V(L-L), V(L-N), A, VA, W, VAR, power factor, frequency
|
| Universal power supply |
120/240V AC 50/60 Hz or 120/240V DC
|
| Voltage rotation phase sequence |
True
|
| Width |
Front dimensions: 96 mm
|
| configurable virtual alarms |
Up to four
|
| Current sensing |
Nominal: 5 A
|
|---|---|
| Voltage sensing |
Nominal: 120V AC LN, 208V AC LL Range: 40 to 144V AC LN RMS, 70 to 250V AC LL RMS
|
| Cable cross-section area |
2.5 mm2 AWG) max, Screw tightening torque: 0.4 N•m min/0.8 N•m max, Suggested screw tightening torque: 0.5 N•m
|
|---|---|
| Connections |
Screw-type
|
| Ampere meter |
True
|
|---|---|
| Blind power meter |
True
|
| Effective power measurement device |
True
|
| Frequency meter |
True
|
| Pulse counter |
True
|
| Voltmeter |
True
|
Technical Specifications
| Control power |
Range: 100 to 240V AC (48 to 62 Hz)
|
|---|---|
| Coupling type |
With CTs
|
| Current overloads |
6 A, at 50/60 Hz, Continuous
|
| Current range (by CT) |
5 A nominal (6 A maximum)
|
| Current type |
Galvanic insulation with built-in CTs
|
| Energy additional errors |
According to EN62053-21 ANSI C12.1, influence quantities Class B according to EN50470-3, EN62053-23
|
| Input impedance |
5(6)A, < 0.2VA
|
| Method |
True RMS measurements of distorted wave forms
|
| Rated inputs |
System type: 1, 2, or 3-phase
|
| Sampling rate |
3840 sAles/s at 60 Hz, 3200 sAles/s at 50 Hz
|
| Temperature drift |
≤ 200 ppm/°C
|
| Voltage (by direct connection or VT/PT) |
120/208V LL
|
| Voltage overloads |
2 × Vnom (where Vnom is the nominal voltage of the module), for 500 ms
|
| Current all models |
From 0.01 to 0.25 A: ±(1.0% of reading (RDG) + 2 digits From 0.25 to 6 A: ±(0.5% RDG +2 digits)
|
|---|---|
| Current sensing model |
Inominal: 5 A, Imaximum: 6A
|
| Line-line RMS |
Maximum @ 70 to 250V AC
|
| Line-line voltage |
In the range Vnom: ±(1.0% RDG +1 digit)
|
| Line-neutral RMS |
Maximum @ 40 to 144V AC
|
| Line-neutral voltage |
In the range Vnom: ±(0.5% RDG +1 digit)
|
| Real and apparent power |
From 0.05 to 0.25 A, PF 1: ±(2% RDG +1 digit) From 0.25 to 6A, PF 0.5L, PF1, PF 0.8C: ±(1.0% RDG+1 digit)
|
| Start up current |
5
|
| Apparent power (kVA) |
True
|
|---|---|
| Apparent power consumption (kVAh) |
True
|
| Crest factor |
≤3 (15 A max peak)
|
| Current |
True
|
| Demand (kVA) |
True
|
| Demand (kVAR) |
True
|
| Demand (kW) |
True
|
| Demand power factor |
True
|
| Frequency |
Hz: Yes
|
| Power factor |
PF: Yes
|
| Reactive energy (kVARh) |
Class 2 according to EN62053-23, ANSI C12.1
|
| Reactive power (kVAR) |
True
|
| Reactive power consumption (kVARh) |
True
|
| Real energy (kWh) |
Class 1 according to EN62053-21, ANSI C12.1 Class B according to EN50470-3
|
| Real power (kW) |
True
|
| Real power consumption (kWh) |
True
|
| Voltage |
True
|
Compliance & Environment
| Burst |
On current and voltage measuring inputs circuit: 4 kV
|
|---|---|
| Dielectric strength |
4 kV AC rms for 1 min
|
| EMC |
According to EN62052-11
|
| Electrostatic discharge |
15 kV air discharge
|
| Immunity to conducted disturbances |
10V/m from 150 KHz to 80 MHz
|
| Immunity to radiated electromagnetic fields |
Test without any current: 30V/m from 80 to 2000 MHz
|
| Installation category |
Cat. III (IEC60664, EN60664)
|
| Noise rejection CMRR |
100 dB, 48 to 62 Hz
|
| Operating temperature |
-25 to +40 °C (-13 to +104 °F) (R.H. from 0…90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23
|
| Radio frequency suppression |
According to CISPR 22
|
| Storage temperature |
-30 to +70 °C (-22 to +158 °F) (R.H.P178 < 90% noncondensing @ 40 °C) according to EN62053-21, EN50470-1 and EN62053- 23
|
| Surge |
On current and voltage measuring inputs circuit: 4 kV, on ‘L’ auxiliary power supply input: 1 kV
|
Physical Characteristics
| Depth behind panel |
Maximum @ 81.7 mm (3.2 in.)
|
|---|---|
| Dimensions (WxHxD) |
Module holder: 96 x 96 x 50 mm (3.78 x 3.78 x 1.97 in.), Digital and analog output type modules: 89.5 x 63 x 16 mm (3.52 x 2.48 x 0.63 in.), Serial and Ethernet Communication type modules: 89.5 x 63 x 20 mm (3.52 x 2.48 x 0.79 in.)
|
| Material |
ABS, self-extinguishing: UL 94 V-0
|
| Mounting |
Panel mounting
|
| Pollution degree |
2
|
| Screw terminals |
IP20
|
| Weight |
Approx 400 g (0.88 lb) (packing included)
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3 Dimensional Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3 Dimensional Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
1420-um001_-en-p
User Manual
1420-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 1420-um001_-en-p | 1420-UM001 |
Downloads
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
|
|
1420-Vx-xxx Configuration Software | 743 KB | |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
|
|
EDS files for 1420-Vx-ENT (multi) | 113 KB | |
|
|
EDS files for PEM Products Family (multi) | 430 KB | |
| Firmware | Size | Notes | |
|
|
Firmware for 1420-Vx-ENT v5.002 | 908 KB | |
|
|
Firmware for 1420-Vx-ENT v5.001 | 908 KB | |
|
|
Firmware for PowerMonitor 500 1420-Vx-ENT V4.002 | 882 KB | |
|
|
Firmware for 1420-Vx-ENT v4.001 | 874 KB | |
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|