Number of Conductors | 1 None |
---|---|
Terminal Space | 105x28 mm |
Phase | 1 pole |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.59 |
Lead Time | 5 |
Dimension Width | 4.39 |
Dimension Length | 8.41 |
Stock Status | NON_STOCKED |
Weight | 0.831 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Dimension Drawings(PDF) | Download (PDF) |
Drawings |
---|
2D Dimension Drawings(PDF) Download (PDF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 141-td001_-en-p | 141-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of Conductors | 1 None |
---|---|
Terminal Space | 105x28 mm |
Phase | 1 pole |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.59 |
Lead Time | 5 |
Dimension Width | 4.39 |
Dimension Length | 8.41 |
Stock Status | NON_STOCKED |
Weight | 0.831 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Dimension Drawings(PDF) | Download (PDF) |
Drawings |
---|
2D Dimension Drawings(PDF) Download (PDF) |
Documents
Product Cutsheet
General
-- |
141-td001_-en-p
Technical Data
141-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 141-td001_-en-p | 141-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.