Accuracy | 2.40% |
---|---|
CT Ratio | 400:5 |
Height | 6.75 in |
Primary Current | 400 None |
Primary Voltage | 600VLL AC |
Secondary Current | 5A |
Type Of Core | Split |
Snap mounting | False |
---|---|
Height opening | 4.5 in |
Width opening | 4.5 in |
Mounting included | None |
Primary rated current | 400 A |
---|---|
Secondary rated apparent power | 1 VA |
Current ratio | 400:5 |
ANSI metering class | 4.8 @ 60 Hz, B0.1 |
Core type | Rectangular split core with rectangular window (two piece) |
Number of primary inputs | 1 None |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Square |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.601 |
Lead Time | 23 |
Dimension Width | 18.499 |
Dimension Length | 20.5 |
Stock Status | NON_STOCKED |
Weight | 0.766 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accuracy | 2.40% |
---|---|
CT Ratio | 400:5 |
Height | 6.75 in |
Primary Current | 400 None |
Primary Voltage | 600VLL AC |
Secondary Current | 5A |
Type Of Core | Split |
Snap mounting | False |
---|---|
Height opening | 4.5 in |
Width opening | 4.5 in |
Mounting included | None |
Primary rated current | 400 A |
---|---|
Secondary rated apparent power | 1 VA |
Current ratio | 400:5 |
ANSI metering class | 4.8 @ 60 Hz, B0.1 |
Core type | Rectangular split core with rectangular window (two piece) |
Number of primary inputs | 1 None |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Square |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.601 |
Lead Time | 23 |
Dimension Width | 18.499 |
Dimension Length | 20.5 |
Stock Status | NON_STOCKED |
Weight | 0.766 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1411-td001_-en-p
Technical Data
1411-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.