CT Ratio | 600:5 |
---|---|
Primary Voltage | 600VLL AC |
Secondary Current | 5A |
Type Of Core | Split |
Snap mounting | False |
---|---|
Height opening | 2 in |
Width opening | 5.5 in |
Mounting included | None |
Primary rated current | 600 A |
---|---|
Secondary rated apparent power | 2.5 VA |
Current ratio | 600:5 |
ANSI metering class | 2.4 @ 60 Hz, B0.2 |
Core type | Rectangular split core with rectangular window (two piece) |
Number of primary inputs | 1 |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Rectangular |
---|
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
CT Ratio | 600:5 |
---|---|
Primary Voltage | 600VLL AC |
Secondary Current | 5A |
Type Of Core | Split |
Snap mounting | False |
---|---|
Height opening | 2 in |
Width opening | 5.5 in |
Mounting included | None |
Primary rated current | 600 A |
---|---|
Secondary rated apparent power | 2.5 VA |
Current ratio | 600:5 |
ANSI metering class | 2.4 @ 60 Hz, B0.2 |
Core type | Rectangular split core with rectangular window (two piece) |
Number of primary inputs | 1 |
Secondary rated current | 5 A |
With copper rail | False |
Accuracy class | Other |
Secondary connection | Screw connection |
Model | Single-phase current converter |
OD shape | Rectangular |
---|
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1411-td001_-en-p
Technical Data
1411-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1411-td001_-en-p | 1411-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.