| CT Ratio | 2000:5 | 
|---|---|
| Height | 4.25 in | 
| Primary Current | 2000 | 
| Primary Voltage | 600VLL AC | 
| Secondary Current | 5A | 
| Type Of Core | Split | 
| Snap mounting | False | 
|---|---|
| Height opening | 2 in | 
| Width opening | 5.5 in | 
| Mounting included | None | 
| Primary rated current | 2000 A | 
|---|---|
| Secondary rated apparent power | 30 VA | 
| Current ratio | 2000:5 | 
| ANSI metering class | 0.6 @ 60 Hz, B0.5 | 
| Core type | Rectangular split core with rectangular window (two piece) | 
| Number of primary inputs | 1 | 
| Secondary rated current | 5 A | 
| With copper rail | False | 
| Accuracy class | Other | 
| Secondary connection | Screw connection | 
| Model | Single-phase current converter | 
| OD shape | Rectangular | 
|---|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) | 
| 3D STEP (STP) Model | Download (ZIP) | 
| Drawings | 
|---|
| Dimension Drawing (PDF) Download (PDF) | 
| 3D STEP (STP) Model Download (ZIP) | 
                    Sign in to your Rockwell Automation account to view and download technical drawings.
                
                Sign In
            | Type | Resource | Publication | 
|---|---|---|
| General | Product Cutsheet | -- | 
| Technical Data | 1411-td001_-en-p | 1411-TD001 | 
                    Looking for more documentation?
                
                
                    Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
                
                
                    Visit the Technical Documentation Center
                    
    
        
    
                
                
                    Search the Literature Library
                    
    
        
    
                
            
                Looking for more Technotes?
            
            
                Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
            
            
                Search Knowledgebase
                
    
        
    
            
        Technical Specifications
| CT Ratio | 2000:5 | 
|---|---|
| Height | 4.25 in | 
| Primary Current | 2000 | 
| Primary Voltage | 600VLL AC | 
| Secondary Current | 5A | 
| Type Of Core | Split | 
| Snap mounting | False | 
|---|---|
| Height opening | 2 in | 
| Width opening | 5.5 in | 
| Mounting included | None | 
| Primary rated current | 2000 A | 
|---|---|
| Secondary rated apparent power | 30 VA | 
| Current ratio | 2000:5 | 
| ANSI metering class | 0.6 @ 60 Hz, B0.5 | 
| Core type | Rectangular split core with rectangular window (two piece) | 
| Number of primary inputs | 1 | 
| Secondary rated current | 5 A | 
| With copper rail | False | 
| Accuracy class | Other | 
| Secondary connection | Screw connection | 
| Model | Single-phase current converter | 
| OD shape | Rectangular | 
|---|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) | 
| 3D STEP (STP) Model | Download (ZIP) | 
| Drawings | 
|---|
| Dimension Drawing (PDF) Download (PDF) | 
| 3D STEP (STP) Model Download (ZIP) | 
                    Sign in to your Rockwell Automation account to view and download technical drawings.
                
                Sign In
            Documents
| Product Cutsheet
                            General -- | 
| 1411-td001_-en-p
                            Technical Data 1411-TD001 | 
| Type | Resource | Publication | 
|---|---|---|
| General | Product Cutsheet | -- | 
| Technical Data | 1411-td001_-en-p | 1411-TD001 | 
                        Looking for more documentation?
                    
                    
                        Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
                    
                    
                        Visit the Technical Documentation Center
                        
    
        
    
                    
                    
                        Search the Literature Library
                        
    
        
    
                    
                Technotes
                Looking for more Technotes?
            
            
                Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
            
            
                Search Knowledgebase
                
    
        
    
            
        
        Loading
    
 
                Copyright ©2025 Rockwell Automation, Inc.